text.skipToContent text.skipToNavigation
Mod. CS-SE04HB-F050

Mod. CS-SE04HB-F050

Profinet, EtherCAT, EtherNet/IP
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Adaptor and panel mount for Ethernet RJ45 to M12 D networks



Mod. Description Type of connector Connection Cable length (m)
CS-SE04HB-F050 Moulded cable Straight RJ45 male, M12 D 4 pin female - Pin 5 is not connected 0,5


Adaptor and panel mount for Ethernet RJ45 to M12 D networks



Mod. Description Type of connector Connection Cable length (m)
CS-SE04HB-F050 Moulded cable Straight RJ45 male, M12 D 4 pin female - Pin 5 is not connected 0,5


Adaptor and panel mount for Ethernet RJ45 to M12 D networks



Mod. Description Type of connector Connection Cable length (m)
CS-SE04HB-F050 Moulded cable Straight RJ45 male, M12 D 4 pin female - Pin 5 is not connected 0,5


Adaptor and panel mount for Ethernet RJ45 to M12 D networks



Mod. Description Type of connector Connection Cable length (m)
CS-SE04HB-F050 Moulded cable Straight RJ45 male, M12 D 4 pin female - Pin 5 is not connected 0,5


Adaptor and panel mount for Ethernet RJ45 to M12 D networks



Mod. Description Type of connector Connection Cable length (m)
CS-SE04HB-F050 Moulded cable Straight RJ45 male, M12 D 4 pin female - Pin 5 is not connected 0,5


Adaptor and panel mount for Ethernet RJ45 to M12 D networks

Profinet, EtherCAT, EtherNet/IP



Mod. Description Type of connector Connection Cable length (m)
CS-SE04HB-F050 Moulded cable Straight RJ45 male, M12 D 4 pin female - Pin 5 is not connected 0,5


We think you are in United States.
Update your location?