text.skipToContent text.skipToNavigation
Series D5

Series D5

Fieldbus connection with the most common communication protocols PROFIBUS-DP, PROFINET, CANopen, EtherNET/IP, EtherCAT and IO-Link.
Multipole connection with 25 or 44 pins
Valve functions: 2x3/2; 5/2; 5/3 CC, CO, CP
In this configuration, Series D1 and D2 valves (size 10 and 16 mm) can be combined into one unique Island. Some benefits of this version are the small dimensions, only one Multipole or Serial connection point, easy installation and the possibility to have different flow rates.

All size D2 components of this configuration remain unvaried, while for size D1 a longer subbase is used.
All electric and pneumatic components and characteristics of the single versions remain unvaried.

The COILVISION function is included also in this version.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
PNEUMATIC SECTION
Valve construction Spool with seals
Valve functions 5/2 monostable and bistable
5/3 CC; CO; CP
2x3/2 NC
2x3/2 NO
1x3/2 NC + 1x3/2 NO
2x2/2 NC
2x2/2 NO
1 x 2/2 NC + 1 x 2/2 NO
Materials spool: AL
spool seals: HNBR
other seals: NBR
body: AL
end caps: polymer
subbase size 1: polymer
Connections tube Ø4 - Ø6
tube Ø5/32" - Ø1/4"
tube Ø6 - Ø8 - Ø10
tube Ø1/4" - Ø5/16" - Ø3/8"

supply 1: tube Ø8 - 5/16"
supply 12/14: tube Ø4 - 5/32"

exhaust 3 and 5: tube Ø8 - 5/16"
exhaust 82/84: tube Ø4 - 5/32"
Temperature 0 ÷ 50°C
Air characteristics Compressed, filtered and non-lubricated air in class [7:4:4] according to ISO 8573-1:2010.
In case lubrication should be necessary, only use oils with a maximum viscosity of 32 Cst and the version with external servo-pilot supply.
The air quality of the servo-pilot supply must be of class [7:4:4] according to ISO 8573-1:2010 (do not lubricate).
Valve sizes 5 = 10,5 and 16 mm
Operating pressure -0,9 ÷ 10 bar
Pilot pressure 3 ÷ 7 bar
4,5 ÷ 7 bar (with operating pressure exceeding 6 bar for the version 2x3/2)
External pilot pressure See graphs
Flow rate 10,5 mm = 250 Nl/min 16 mm = 950 Nl/min
Mounting position Any position
Protection class IP65
ELECTRICAL SECTION
MULTIPOLE VERSION
Type of Sub-D connector 25 or 44 pins
Max. absorption 0.8 A (with Sub-D connector 25 pins)
1,5 A (with Sub-D connector 44 pins)
Supply voltage 24V DC +/- 10%
Max. number of coils to operate 22 on 11 valve positions (with Sub-D connector 25 pins)
38 on 19 valve positions (with Sub-D connector 44 pins)
Signalling LED Multipole: green LED - presence of power - red LED - anomaly
Valve: yellow LED - presence of power - blinking yellow LED - operating fault
ELECTRICAL SECTION
FIELDBUS VERSION
General data

See multi-serial modules
Max. absorption 2.5 A
Supply voltage 24 V DC +/-10% logic supply
24 V DC +/-10% power supply
Max. number of coils to operate 128 on 64 valve positions
Max. number of digital inputs 128
Max. number of analog inputs 16
Max. number of digital outputs 128
Max. number of analog outputs 16
IO-LINK version
Max n° of coils to operate 64 on 32 valve positions
Input and Output No
Type of port Class B
IODD Configuration file

(The IO-Link module on the valve island is auto-configured to operate with the right IODD)
Up to 12, 24 or 32 valve positions per island
Full screen
We think you are in United States.
Update your location?