text.skipToContent text.skipToNavigation

2928 1/4

Silencers Series 2928



Mod. A D H L Max. oper. pressure Flow rate (Nl/min) Noise db (A)
2928 1/4 G1/4 16,6 7 42,5 10 2730 72


Silencers Series 2928

SIL1



Mod. A D H L Max. oper. pressure Flow rate (Nl/min) Noise db (A)
2928 1/4 G1/4 16,6 7 42,5 10 2730 72
2928 3/8 G3/8 18.8 11.5 67.5 10 6450 74
2928 1/2 G1/2 24.8 10.5 79.5 10 8350 87


We think you are in United States.
Update your location?