text.skipToContent text.skipToNavigation
Series D5

Series D5

The new CX4 fieldbus module integrated in the Series D valve island enables to interface with the most common fieldbus protocols. Besides managing the pneumatic part (the same as the Multipole version) different kinds of electric modules can be managed. With this configuration it is possible to enlarge the pneumatic part up to a maximum of 64 valve positions with double command and the electric part up to 128 digital inputs and 128 digital outputs, besides 16 analog inputs and 16 analog outputs. Besides the standard voltage and current versions, the analog modules are also available in 2-channel Bridge, RTD and TC versions.
Also in the IO-Link version, the interface module is part of the Series CX4.
In this configuration, the I/O Modules cannot be integrated in the island, a maximum of 64 coils can be managed on 32 valve positions.


Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
CODING EXAMPLE - FIELDBUS VERSION
DM C 5 01 W R A - 2A2Q - 2CD2NSHDN - 2MBLC2B - F R
DM MODULAR ISLAND
C VALVE
C = VC Model
5 SIZE
5 = 10,5mm (D1) + 16 mm (D2)
01 PROTOCOL
00 = Base without Fieldbus ***
01 = PROFIBUS 
03 = CANopen 
04 = Ethernet/IP

05 = Ethercat
06 = PROFINET
07 = IO-LINK (not configurable with input and output modules)
W INTERFACE
O = without interface
W = WLAN
R MANUAL OVERRIDE
P = push button
R = with push and turn device
A SERVO-PILOT SUPPLY
A = internal
B = external
2A2Q INPUT AND OUTPUT MODULES
0 = without
A = 8 digital inputs M8
B = 16 digital inputs, terminal block connection
C = 2 analog inputs (config. 0-10V,±10V,0-20mA,4-20mA,±20mA) M12
D = 2 analog inputs (config. 0-10V,±10V,0-20mA,4-20mA,±20mA), terminal block
E = 2 inputs, BRIDGE M12
F = 2 inputs, BRIDGE, TERMINAL BLOCK CONNECTION
G = 2 inputs, RTD M12 (PT100, PT200, PT500, PT1000)
H = 2 inputs, RTD TERMINAL BLOCK CONNECTION (PT100, PT200, PT500, PT1000)
L = 2 inputs, TC M12 (THERMOCOUPLES)
M = 2 inputs, TC TERMINAL BLOCK CONNECTION (THERMOCOUPLES)
Q = 8 digital outputs M8
R = 16 digital outputs, terminal block connection
T = 2 analog outputs (config. 0-10V,±10V,0-20mA, 4-20mA,±20mA), M12
U = 2 analog outputs (config. 0-10V,±10V,0-20mA,4-20mA,±20mA), terminal block
W**** = closed base without I/O cover
2CD2NSHDN SUBBASES
Metric:
N = cartridges tube Ø4 (D1)
M = cartridges tube Ø6 (D1)
B = cartridges tube Ø6 (D2)
C = cartridges tube Ø8 (D2)
D = cartridges tube Ø10 (D2)
SUBBASE DIAPHRAGM # 
Q = diaphragm on channels 1, 3, 5
R = diaphragm on channel 1
S = diaphragm on channels 3 and 5
WITH DIAPHRAGM AND EXTERNAL SERVO-PILOT SUPPLY #
QT = diaphragm on channels 1, 3, 5; 12/14 External
RT = diaphragm on channel 1; 12/14 External
ST = diaphragm on channels 3, 5; 12/14 External
WITH DIAPHRAGM AND INTEGRATED SILENCER #
QH = diaphragm on channels 1, 3, 5
RH = diaphragm on channel 1
SH = diaphragm on channels 3, 5
SUBBASE FOR ADDITIONAL FLOW #
X = supply (1) and exhausts (3, 5)
XH = supply (1) and exhausts (3, 5) with integrated silencer
INTERFACE SUBBASE FOR ADDITIONAL FLOW WITH EXTERNAL SERVO-PILOT SUPPLY #
XT = additional supply (1) and exhausts (3, 5)
FOR POWER SUPPLY #
K = separation of power supply
Z = power supply separation - channel diagram 1
# = these sub-bases are already equipped with bushings for Ø8, Ø5/16" pipe

Inches:
N = Ø5/32" cartridge tube (D1)
G = Ø1/4" cartridge tube (D1)
L = Ø1/4" cartridge tube (D2)
P = Ø3/8" cartridge tube (D2)
C = Ø5/16" cartridge tube (D2)

J = subbase (D5) for servo control via Ev (E;F) *
2MBLC2B VALVES
M = 5/2 monostable
B = 5/2 bistable
C = 2x3/2 NC
A = 2x3/2 NO
G = 1x3/2 NC + 1x3/2 NO
V = 5/3 CC
K = 5/3 CO
N = 5/3 CP
L = free position
K = position without valve

E = 3/2 NC for internal servopilot control (Line 1) **
F = 3/2 NC for external servopilot control **
D = 2x2/2 NC
H = 2x2/2 NO
R = 1x2/2 NC + 1x2/2 NO
F TERMINAL PLATES
Fittings on tube ports 1, 3, 5
C = cartridge tube Ø8
D = cartridge tube Ø10
E = cartridge tube Ø12
F = cartridge tube Ø14
CS = cartridge tube Ø8 and external silencer 2939-8)
DS = cartridge tube Ø10 and external silencer (2939-10)
ES = cartridge tube Ø12 and external silencer (2939-12)


Inches:
C = cartridge tube Ø8, 5/16"
CS = cartridge tube Ø8 (5/16’); and external silencer (2939-8)
P = cartridge tube Ø3/8"
R = cartridge tube Ø1/2"
R FIXING TYPE
= direct
R = DIN rail
* = The subbase is equipped with a cartridge Ø4 (Ø5/32”). 
** = Solenoid valve for subbase model J. 
*** = With the 00 protocol, the possible interface is 0, for example: DMC5000RA-...
**** = The closed base without I/O cover always has to be put after the other modules, if present. For example: DMC501WRA-2A2QW... 
The choice of the cartridge made in the Terminal Plates section is also valid for the diaphragm and additional subbases. 
QT, RT, ST, XT models have a 12/14 cartridge tube Ø4 (Ø5/32”).

FIELDBUS version DIMENSIONS


1-16/28  results
We think you are in United States.
Update your location?