text.skipToContent text.skipToNavigation
Series PSCU

Series PSCU

For mounting on single-acting or double-acting cylinders.
A screwdriver must be used to adjust the registration setting.
Ports: M5, G1/8, G1/4 and G3/8.

Port M5: banjo in brass
Series
6 Products found
Flow-control valve - PSCU 604-1/8-6
Flow-control valve - PSCU 604-1/8-8
Flow-control valve - PSCU 606-1/4-6
Flow-control valve - PSCU 606-1/4-8
Flow-control valve - PSCU 606-1/4-10
Full screen
Your configuration
Coding example
P M CU 7 04 1/8 4
P SERIES
M ACTUATION
M = Manual
S = Screwdriver
CU ASSEMBLY
CU = on cylinders unidirectional
VU = on valves unidirectional
CO = bidirectional
7 VERSIONS
6 = needle (screwdriver operated)
7 = needle (manual operated)
04 NOMINAL DIAMETER
02 = Ø1.5 MAX
04 = Ø2 MAX
06 = Ø4 MAX
08 = Ø7 MAX
1/8 PORTS
M5 = M5
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
4 TUBE
4 = Ø 4
6 = Ø 6
8 = Ø 8
10 = Ø 10
12 = Ø 12

Unidirectional flow controllers Series PSCU



Mod. A B G H L N S W SW
PSCU 602-M5-4 M5 4 8.6 3.5 21.5 18 5.7 8 8
PSCU 602-M5-6 M5 6 10.4 3.5 21.5 19 5.7 8 8
PSCU 604-1/8-4 G1/8 4 11.6 5 27 21 7.75 14 12
PSCU 604-1/8-6 G1/8 6 11.6 5 27 21 7.75 14 12
PSCU 604-1/8-8 G1/8 8 13.9 5 27 22.5 7.75 14 12
PSCU 606-1/4-6 G1/4 6 13.9 6 30.5 24.5 9.25 18.6 15
PSCU 606-1/4-8 G1/4 8 13.9 6 30.5 24.5 9.25 18.6 15
PSCU 606-1/4-10 G1/4 10 16.1 6 30.5 27 9.25 18.6 15
PSCU 608-3/8-10 G3/8 10 20.2 7 36.5 29 11 22 18
PSCU 608-3/8-12 G3/8 12 20.2 7 36.5 29 11 22 18


We think you are in United States.
Update your location?