text.skipToContent text.skipToNavigation
Series RFU

Series RFU

To regulate the cylinder speed, the discharging chamber air flow has to be controlled. Therefore, it is recommended to connect the valve threaded outlet 1 to the cylinder inlet and the outlet 2 to the valve user port.
Series
4 Products found
Flow-control valve - RFU 444-1/4
Series RFU
Flow-control valve - RFU 446-1/4
Series RFU
Flow-control valve - RFU 482-1/8
Series RFU
Flow-control valve - RFU 483-1/8
Series RFU
Full screen
Your configuration
Coding example
RF U 4 - 8 2 - 1/8
RF SERIES
U 4 FUNCTION
U 4 = unidirectional
O 3 = bidirectional
8 PORTS
4 = G1/4
5 = M5
6 = G3/8
7 = G1/2
8 = G1/8
2 FLOW CONTROL RANGE
2 = ø 1.5 mm max (for ports M5)
ø 2 mm max (for ports 1/8 only)
3 = ø 3 mm max (for ports 1/8 only)
4 = ø 4 mm max (for ports 1/4 only)
6 = ø 6 mm max (for ports 1/4 only)
7 = ø 7 mm max (for ports 3/8, 1/2 only)
1/8 PORTS
M5
1/8
1/4
3/8
1/2

Unidirectional flow control valves Series RFU

RFU1



Mod. Ø A B D F G L M1 M2 M3 L3 M4 T Z S SW SW1 SW2
RFU 452-M5 1.5 M10x1 M5 4.2 14 16 26 18.5 13.2 7 - 13.2 39 44.5 3 12 14 8
RFU 482-1/8 2 M12x1 G1/8 4.5 16 21 34 24.5 16.5 8 - 16.5 46 51 4 14 17 9
RFU 483-1/8 3 M12x1 G1/8 4.5 16 21 34 24.5 16.5 8 - 16.5 46 51 4 14 17 9
RFU 444-1/4 4 M20x1.5 G1/4 6.5 25 30 52 35 24 12 - 24 60 69 7 22 24 14
RFU 446-1/4 6 M20x1.5 G1/4 6.5 25 30 52 35 24 12 - 24 60 69 7 22 24 14
RFU 467-3/8 7 M18x1 G3/8 6.5 27 42 56 43 34.5 14 28 7.5 75 85 8 22 22 *
RFU 477-1/2 7 M18x1 G1/2 6.5 27 42 56 43 34.5 14 28 7.5 75 85 8 22 22 *
 * knurled ring nut

We think you are in United States.
Update your location?