text.skipToContent text.skipToNavigation
Mod. TPU ANTI-SPARK

Mod. TPU ANTI-SPARK

Spark-proof and self-extinguishing, compliant to UL94 V0, halogen free, good abrasion resistance.
Single-layer, anti-spark and self-extinguishing, ether-based polyurethane tubes offer excellent resistance to abrasion, hydrolysis, weathering and ageing and are not vulnerable to ‘click’ and ‘stress cracking’ effects.
Séries
Accessoires
Il n'existe pas de codes vendables en ligne
Si vous avez saisi des filtres, essayez de les modifier ou consultez l'onglet "Configurateur".
Operating Temperature with air °C -20 ÷ +60
Operating pressure at 20°C (bar) 7 - 12
Min. bend radius mm 8 - 35
Specific weight (g/m) 11,6 - 77,2
Box m 25 and 100
Standard Size mm 4/2; 6/3; 8/4; 10/6; 12/8
Standards REACH, RoHS
UL94 V0, halogen free

POLYURETHANE PU ANTI-SPARK Mod. TPU ANTI-SPARK

Box 25 m

BLACK External Ø
mm
Internal Ø
mm
Thickness
tube
mm
Operating
pressure
bar
Bend
radius
mm
Specific
weight
g/m
TPU-4/2-0301-BK-B25 4 2 1 12 8 11,6
TPU-6/3-0301-BK-B25 6 3 1,5 11 10 26,1
TPU-8/4-0301-BK-B25 8 4 2 13 20 46,3
TPU-10/6-0301-BK-B25 10 6 2 9 25 61,8
TPU-12/8-0301-BK-B25 12 8 2 7 35 77,2

Box 100 m

BLACK External Ø
mm
Internal Ø
mm
Thickness
tube
mm
Operating
pressure
bar
Bend
radius
mm
Specific
weight
g/m
TPU-4/2-0301-BK-B100 4 2 1 12 8 11,6
TPU-6/3-0301-BK-B100 6 3 1,5 11 10 26,1
TPU-8/4-0301-BK-B100 8 4 2 13 20 46,3
TPU-10/6-0301-BK-B100 10 6 2 9 25 61,8
TPU-12/8-0301-BK-B100 12 8 2 7 35 77,2


We think you are in United States.
Update your location?