POLYURETHANE PU ETHER
Mod. TPU ETHER
Transparent, excellent hydrolysis resistance, good kinking resistance, shore Hardness A 98.
Ether-based polyurethane tubes are transparent and offer excellent resistance to hydrolysis and microorganisms attack, flexibility and a small bend radius. In addition to excellent durability, they offer good resistance against ruptures, abrasions, and kinking.
Accessoires
Il n'existe pas de codes vendables en ligne
Regardez dans l'onglet "Accessoire" pour le Configurateur
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
Operating Temperature with air °C | -20 ÷ +60 |
Operating pressure at 20°C (bar) | 8 -13 |
Min. bend radius mm | 15 - 50 |
Specific weight (g/m) | 9,3 - 60,3 |
Box m | 25 and 100 |
Standard Size mm | 4/2,5; 6/4; 8/6; 10/7; 12/9 |
Standards | REACH, RoHS EU 10/2011 (Raw material) EU 1935/2004 (MOCA) FDA 21 CFR 177.2600 |
POLYURETHANE PU ETHER Mod. TPU ETHER
Box 25 m
TRANSPARENT | BLUE |
External Ø mm |
Internal Ø mm |
Thickness tube mm |
Operating pressure bar |
Bend radius mm |
Specific weight g/m |
TPU-4/2,5-0201-N-B25 | TPU-4/2,5-0201-B-B25 | 4 | 2,5 | 0,75 | 13 | 15 | 9,3 |
TPU-6/4-0201-N-B25 | TPU-6/4-0201-B-B25 | 6 | 4 | 1 | 13 | 18 | 19,2 |
TPU-8/6-0201-N-B25 | TPU-8/6-0201-B-B25 | 8 | 6 | 1 | 9 | 35 | 26,8 |
TPU-10/7-0201-N-B25 | TPU-10/7-0201-B-B25 | 10 | 7 | 1,5 | 11 | 30 | 48,8 |
TPU-12/9-0201-N-B25 | TPU-12/9-0201-B-B25 | 12 | 9 | 1,5 | 8 | 50 | 60,3 |
Box 100 m
TRANSPARENT | BLUE |
External Ø mm |
Internal Ø mm |
Thickness tube mm |
Operating pressure bar |
Bend radius mm |
Specific weight g/m |
TPU-4/2,5-0201-N-B100 | TPU-4/2,5-0201-B-B100 | 4 | 2,5 | 0,75 | 13 | 15 | 9,3 |
TPU-6/4-0201-N-B100 | TPU-6/4-0201-B-B100 | 6 | 4 | 1 | 13 | 18 | 19,2 |
TPU-8/6-0201-N-B100 | TPU-8/6-0201-B-B100 | 8 | 6 | 1 | 9 | 35 | 26,8 |
TPU-10/7-0201-N-B100 | TPU-10/7-0201-B-B100 | 10 | 7 | 1,5 | 11 | 30 | 48,8 |
TPU-12/9-0201-N-B100 | TPU-12/9-0201-B-B100 | 12 | 9 | 1,5 | 8 | 50 | 60,3 |