text.skipToContent text.skipToNavigation
Series 9000

Series 9000

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Branch Tee fittings Mod. 9412



Mod. A C D E F G H L M SW SW1 Weight (g) Package (pcs)
9412 6-M10x1R 6x1 6 M10x1 23 14,5 16 7 45 22,5 9 14 38 10
9412 6-M12x1,5R 6x1 8,2 M12x1,5 27,5 14,5 19 9 46 23 11 17 57 10
9412 6-M16x1,5R 6x1 8,2 M16x1,5 28 14,5 24 9 46 23 11 22 64,5 10
9412 6-M22x1,5R 6x1 8,2 M22x1,5 32 14,5 30 9 49 24,5 15 27 87 10
9412 8-M12x1,5R 8x1 8,2 M12x1,5 27,5 16,5 19 9 50 25 11 17 59,5 10
9412 8-M16x1,5R 8x1 8,2 M16x1,5 28 17 24 9 50 25 11 22 67 10
9412 8-M22x1,5R 8x1 8,2 M22x1,5 32 16,5 30 9 53 26,5 15 27 95,5 10
9412 10/7-M12x1,5R 10x1,5 8,2 M12x1,5 29 18,5 19 9 55 27,5 15 17 86 10
9412 10/7-M16x1,5R 10x1,5 8,2 M16x1,5 29 18,5 24 9 55 27,5 15 22 91 10
9412 10/7-M22x1,5R 10x1,5 8,2 M22x1,5 32 18,5 30 9 55 27,5 15 27 103 10
9412 10-M12x1,5R 10x1 8,2 M12x1,5 29 18,5 19 9 55 27,5 15 17 83 10
9412 10-M16x1,5R 10x1 8,2 M16x1,5 29 18,5 24 9 55 27,5 15 22 88 10
9412 10-M22x1,5R 10x1 8,2 M22x1,5 32 18,5 30 9 55 27,5 15 27 100,5 10
9412 12-M12x1,5R 12x1,5 8,2 M12x1,5 29 20,5 19 9 57 28,5 15 17 77 10
9412 12-M16x1,5R 12x1,5 8,2 M16x1,5 29 20,5 24 9 57 28,5 15 22 83 10
9412 12-M22x1,5R 12x1,5 8,2 M22x1,5 32 20,5 30 9 57 28,5 15 27 95,5 10
9412 15-M16x1,5R 15x1,5 8,2 M16x1,5 33,5 24,5 24 9 68 34 18 22 129,5 10
9412 15-M22x1,5R 15x1,5 8,2 M22x1,5 34 24,5 30 9 68 34 18 27 140,5 10


We think you are in United States.
Update your location?