text.skipToContent text.skipToNavigation
Mod. 9430

Mod. 9430

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Swivel branch Tee fittings Mod. 9430



Mod. A B E F G L 0 Weight (g) Package (pcs)
9430 6-C1 6x1 C1 19,5 14,5 22 4 2 46 10
9430 8-C1 8X1 C1 19,5 16,5 22 56 28 46 10
9430 10/7-C1 10x1,5 C1 19,5 18,5 22 60 30 64 10
9430 10-C1 10x1 C1 19,5 18,5 22 60 30 64 10
9430 12-C1 12X1,5 C1 19,5 20,5 22 62 31 64 10
9430 15-C1 15X1,5 C1 21,5 24 22 68 34 101 10


We think you are in United States.
Update your location?