text.skipToContent text.skipToNavigation
Mod. D2270

Mod. D2270

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Swivel run Tee adaptors Mod. D2270



Mod. d B E F G h (min) L M SW Weight (g) Package (pcs)
D2270 M12X1,5-C1 M12X1,5 C1 22,5 21 22 10,5 41 18,5 20 73 10
D2270 M16X1,5-C1 M16X1,5 C1 22,5 21 22 10,5 41 18,5 20 52 10


We think you are in United States.
Update your location?