text.skipToContent text.skipToNavigation
Mod. D2612

Mod. D2612

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Plug (outer hex.) Mod. D2612



Mod. D H L G SW Weight (g) Package (pcs)
D2612 M10x1B M10x1 8 13 18 16 12 10
D2612 M12x1,5B M12x1,5 9 14,5 20 18 15 10
D2612 M16x1,5B M16x1,5 9 14,5 24 22 25 10
D2612 M22x1,5B M22x1,5 9 15 31 28 37 10


We think you are in United States.
Update your location?