Super-rapid fittings in stainless steel 316L
Series X6000
Tube external diameters: 4, 6, 8, 10, 12 mm
Fittings threads: BSP (G1/8, G1/4, G3/8, G1/2), BSPT (R1/8, R1/4, R3/8, R1/2)
Fittings threads: BSP (G1/8, G1/4, G3/8, G1/2), BSPT (R1/8, R1/4, R3/8, R1/2)
Series X6000 fittings have been designed to offer versatility and ease of installation without any compromise in quality or performance. They are suitable for applications in the pneumatics, fluids, chemical, medical, food and packaging industries.
Series X6000 fittings are practical and safe and allow the connection of fluids even in aggressive environments.
The collet ensures excellent grip between the fitting and tubing.
Series X6000 fittings are practical and safe and allow the connection of fluids even in aggressive environments.
The collet ensures excellent grip between the fitting and tubing.
1-12/12 results
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Diameters | ø 4 - 6 - 8 -10 - 12 mm |
Threads | GAS conical ISO 7 (BSPT) GAS cylindrical ISO 228 (BSP) |
Temperature | -15°C ÷ 150°C Note: for a better use of the fitting we recommend to check the tubing specifications. |
Tube to connect | Polyamide (PA) 6 - 11 – 10.12 - 12, Polyurethane (PU), Polyethylene (PE), PTFE |
Medium | Compressed air and drinking water. For other fluids, please contact our technicians. |
Materials | 1 = Body Stainless steel 316L 2 = Seals FKM Alimentary 3 = Supporting ring Stainless steel 316L 4 = Clamping gripper Stainless steel 301 5 = Locking bushing Stainless steel 316L 6 = Release bushing Stainless steel 316L |
Working pressure | Max. 18 bar (see tubing) |
1-12/12 results