text.skipToContent text.skipToNavigation
Series X6000

Series X6000

BSPT Male Connector
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. X6510



A C D F G H L SW Weight [g] Package
4 8 R1/8 9,7 - 8 20,5 10 9 10
4 10 R1/4 9,7 - 10 22,5 14 15 10
6 8 R1/8 11,6 13,4 8 21,5 12 10 10
6 10 R1/4 11,6 15,2 10 23,5 14 17 10
8 8,5 R1/8 14,7 17 8 24,6 15 16 10
8 10 R1/4 14,7 17 10 26,1 15 20 10
10 11 R1/4 17,4 20,8 10 28,2 19 28 10
10 12 R3/8 17,4 20,8 11 29,2 19 35 10
10 14 R1/2 17,4 24,6 13 31,2 22 55 10
12 12 R1/4 20 - 10 31 22 42 10
12 12,5 R3/8 20 - 11 31,5 22 44 10
12 14,5 R1/2 20 - 13 33,5 22 59 10


We think you are in United States.
Update your location?