text.skipToContent text.skipToNavigation
Mod. CS-LF05HB-D*

Mod. CS-LF05HB-D*

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Cable with M12, 5 pin, connector, female, straight, shielded



Mod. Cable length (m) Shielding Pins
CS-LF05HB-C200 2 UNSHIELDED 5
CS-LF05HB-C500 5 UNSHIELDED 5
CS-LF05HB-D200 2 SHIELDED 5
CS-LF05HB-D500 5 SHIELDED 5


Cable with M12, 5 pin, connector, female, straight, shielded

Cable for power supplies (PWR)



Mod. Description Type of connector Connection Cable length (m)
CS-LF05HB-D200 moulded cable straight M12, 5 pin, female 2
CS-LF05HB-D500 moulded cable straight M12, 5 pin, female 5


Cable with M12, 5 pin, connector, female, straight, shielded



Mod. Description Type of connector Connection L [cable length] (m)
CS-LF05HB-C500 crimped cable straight M12, 5 pin female 5


Cable with M12, 5 pin, connector, female, straight, shielded



Mod. Cable length (m) Shielding
CS-LF05HB-C200 2 Unshielded
CS-LF05HB-C500 5 Unshielded
CS-LF05HB-D200 2 Shielded
CS-LF05HB-D500 5 Shielded


Cable with M12, 5 pin, connector, female, straight, shielded

CANopen bus IN



Mod. Description Type of connector Connection Cable length (m)
CS-LF05HB-D200 moulded cable straight M12, 5 pin, female 2
CS-LF05HB-D500 moulded cable straight M12, 5 pin, female 5


Cable with M12, 5 pin, connector, female, straight, shielded



Mod. Cable length (m)
CS-LF05HB-D200 2
CS-LF05HB-D500 5


Cable with M12, 5 pin, connector, female, straight, shielded

For IO-Link power supply and signal



Mod. Cable length (m)
CS-LF05HB-D200 2
CS-LF05HB-D500 5


Cable with M12, 5 pin, connector, female, straight, shielded

For power supply and IO-Link command signal



Mod. Cable length (m) Shielding N° wires
CS-LF05HB-C200 2 Unshielded 5
CS-LF05HB-C500 5 Unshielded 5
CS-LF05HB-D200 2 Shielded 5
CS-LF05HB-D500 5 Shielded 5


Cable with M12, 5 pin, connector, female, straight, shielded



Mod. Cable length (m) Shielding N° wires
CS-LF05HB-C200 2 Unshielded 5
CS-LF05HB-C500 5 Unshielded 5
CS-LF05HB-D200 2 Shielded 5
CS-LF05HB-D500 5 Shielded 5
For power supply and IO-Link command signal

Cable with M12, 5 pin, connector, female, straight, shielded



Mod. Description Type of connector Connection Cable length (m)
CS-LF05HB-D200 moulded cable straight M12, 5 pin, female 2
CS-LF05HB-D500 moulded cable straight M12, 5 pin, female 5


Cable with M12, 5 pin, connector, female, straight, shielded



Mod. Description Type of connector Connection L [cable length] (m)
CS-LF05HB-C500 moulded cable straight M12, 5 pin female 5


Cable with M12, 5 pin, connector, female, straight, shielded



Mod. Cable length (m) Shielding Pins
CS-LF05HB-C200 2 UNSHIELDED 5
CS-LF05HB-C500 5 UNSHIELDED 5
CS-LF05HB-D200 2 SHIELDED 5
CS-LF05HB-D500 5 SHIELDED 5


We think you are in United States.
Update your location?