text.skipToContent text.skipToNavigation

Mechanical and manual valves

Mechanical valves are available with a wide range of functions and actuation methods in order to better adapt to various industrial applications. Their versatility is evident in their ability to effectively operate with different types of fluids – both liquids and gases – under various pressures and temperatures. These valves are particularly renowned for their reliability, derived from their robust construction. One of the main features of mechanical valves is their ability to offer precise control because they are actuated directly by the moving part of the machine.

Manual valves are fundamental mechanical components in piping systems, used to control the flow of liquids, gases, or vapours through pipelines. These valves allow operators to start, stop, or modulate the flow manually, ensuring direct and immediate control over the system in which they are installed.

We think you are in United States.
Update your location?