text.skipToContent text.skipToNavigation
Mod. CS-DW03HB-C*

Mod. CS-DW03HB-C*

General Purpose Input/Output (GPIO)
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Extension with M8 connector, 3 pin male/female


Extension with M8 connector, 3 pin male/female

For the connection of the digital input modules ME3-0008 and ME3-0004


Extension with M8 connector, 3 pin male/female



Mod.
CS-DW03HB-C250 2.5
CS-DW03HB-C500 5


Extension with M8 connector, 3 pin male/female


Extension with M8 connector, 3 pin male/female


Extension with M8 connector, 3 pin male/female (Non shielded)



Mod. Description Type of connector Connection L [cable length] (m)
CS-DW03HB-C250 moulded cable straight M8 3 pin male / female 2,5
CS-DW03HB-C500 moulded cable straight M8 3 pin male / female 3


Extension with M8 connector, 3 pin male/female for “C” actuation



Mod. Description Type of connector Connection L [cable length] (m)
CS-DW03HB-C250 moulded cable straight M8 3 pin male / female 2,5
CS-DW03HB-C500 moulded cable straight M8 3 pin male / female 3


Extension with M8 connector, 3 pin male/female for “C” actuation



Mod. Description Type of connector Connection L [cable length] (m)
CS-DW03HB-C250 moulded cable straight M8 3 pin male / female 2,5
CS-DW03HB-C500 moulded cable straight M8 3 pin male / female 3


We think you are in United States.
Update your location?