text.skipToContent text.skipToNavigation
Mod. D1AVA-Y

Mod. D1AVA-Y

The following is supplied:
1x plate
2x screws
1x seal.
2x silencers 2931 M5
1x fitting 6512 6-M7
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Module Y for additional supply and exhaust with silencer for size 10,5



Mod. Pitch A B C D E
D1AVA-Y 10,5 45,5 8,4 27 10 2,1


Module Y for additional supply and exhaust with silencer for size 10,5



Mod. Pitch A B C D E
D1AVA-Y 10,5 45,5 8,4 27 10 2,1


We think you are in United States.
Update your location?