text.skipToContent text.skipToNavigation
Mod. D1AVB-Y

Mod. D1AVB-Y

The following is supplied:
1x plate
2x screws
1x seal
2x silencers 2931 M7
1x fitting 6512 6-M7-M
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Module Y for additional supply and exhaust with silencer for size 10,5



Mod. Size A B C D E
D1AVB-Y 10.5 57 8.4 10 5 2.1


We think you are in United States.
Update your location?