text.skipToContent text.skipToNavigation
Mod. U INOX

Mod. U INOX

ISO 4035
Material: stainless steel 304
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Piston rod lock nut Mod. U INOX



Mod. Ø D M SW
U-90-25-32 32 M10x1.25 6 17
U-90-40 40 M12x1.25 7 19
U-90-63 50-63 M16x1.5 8 24
U-90-50-63 50-63 M16x1,5 8 24
U-90-80-100 80-100 M20x1,5 9 30
U-90-125 125 M27x2 12 41
U-94-12-16 16 M6x1 4 10
U-94-20 20 M8x1,25 5 13


Series 94 And 95 Stainless Steel Cylinders



Mod. Ø D M SW
U-94-12-16 16 M6x1 4 10
U-94-20 20 M8x1,25 5 13
U-90-25-32 25 M10x1,25 6 17


Series 90 Stainless Steel Cylinders



Mod. Ø D M SW
U-90-25-32 32 M10x1,25 6 17
U-90-40 40 M12x1,25 7 19
U-90-50-63 50-63 M16x1,5 8 24
U-90-80-100 80-100 M20x1,5 9 30
U-90-125 125 M27x2 12 41


Piston rod lock nut Mod. U INOX



Mod. Ø D M SW
U-90-25-32 32 M10x1,25 6 17
U-90-40 40 M12x1,25 7 19
U-90-50-63 50-63 M16x1,5 8 24


We think you are in United States.
Update your location?