text.skipToContent text.skipToNavigation
Series MD

Series MD

With the Manifold version it is possible to realize a battery of regulators which are fed by a single source of inlet pressure.
Each regulator can be set up at any pressure (lower than the inlet pressure). The front or rear connection of each regulator allows to draw air at the pressure value set on the regulator itself.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
MD 1 R T 0 0 1/4
MD SERIES
1 SIZE:
1 = 42 mm
R TYPE OF REGULATOR:
R = pressure regulator
M = Manifold pressure regulator
T OPERATING PRESSURE (1 bar = 14,5 psi):
0 = 0.5 ÷ 10 bar
2 = 0.5 ÷ 2 bar
4 = 0.5 ÷ 4 bar
7 = 0.5 ÷ 7 bar
T = calibrated **
B = locked **
0 DESIGN TYPE:
0 = with relieving
1 = without relieving
2 = with relieving and by-pass valve (only for R regulator)
3 = without relieving, with by-pass valve (only for R regulator)
0 PRESSURE GAUGE:
0 = without pressure gauge (with 1/8 port)
1/4 PORTS (IN - OUT)*:
= without cartridges
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
6 = tube Ø6
8 = tube Ø8
10 = tube Ø10
* NOTE: if the inlet (IN) cartridge is different from the outlet (OUT) cartridge, both dimensions shall be indicated.
Example: MD1-R020-1/4-10
** NOTE: IF THE REGULATOR IS CALIBRATED OR LOCKED, AFTER THE PORTS ADD THE INLET PRESSURE “■” AND THE OUTLET PRESSURE “●”

INLET PRESSURE:
■ = enter the SUPPLY pressure value

OUTLET PRESSURE:
● = enter the OUTLET pressure value for the LOCKED regulator or
the maximum value of the ADJUSTABLE pressure for the CALIBRATED regulator

Example of a calibrated regulator with Inlet Pressure = 6.3 bar and Outlet Pressure = 4.5 bar
Complete part number: MD1-RT00-1/4-6.3-4.5

Series MD pressure regulators - dimensions

There is no limit to the number of regulators that can be connected.



Mod. A B C D E F H I L M N P Q R S T U V W Weight (kg) Weight (kg)
MD1-M000 - G1/8 42 Ø28 42 M28x1,5 26,2 43 Ø4 16 102 22,7 4 53,2 27 34,6 0 ÷ 11 10,5 48,8 0,2 0,2


We think you are in United States.
Update your location?