text.skipToContent text.skipToNavigation
SeriesD2-VB

SeriesD2-VB

These solenoid valves integrate two 3/2-way functions in the same body.
The symbols of the versions with manual override type P are shown in the Appendix.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

2x3/2-way solenoid valve, outlets on subbase with 15 mm coil - size 16

Connectors at the end
of this section



Mod. Function Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D23VB-CR 2x3/2 NC 1,5 ÷ 10 -0,7 ÷ 10 950 EV71
D23VB-AR 2x3/2 NO 1,5 ÷ 10 -0,7 ÷ 10 950 EV72
D23VB-GR 1x3/2 NC + 1x3/2 NO 1,5 ÷ 10 -0,7 ÷ 10 950 EV73


We think you are in United States.
Update your location?