text.skipToContent text.skipToNavigation
Series D1-VA

Series D1-VA

CC = Centres Closed
CO = Centres Open
CP = Centres Pressurized
The indications given are valid for the versions D1EVA and D1CVA. The symbols of the versions with manual override type P are shown in the Appendix.
Full screen
Your configuration

5/3 - way solenoid valve - size 10,5

Connectors at the end of this section



Mod. Function Ports Pilot supply Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D1EVA-VR-T / D1CVA-VR-T CC M7 - - 2,5 ÷ 7 250 EV28
D1EVA-VZR-T / D1CVA-VZR-T CC M7 M5 2,5 ÷ 7 -0,9 ÷ 10 250 EV30
D1EVA-KR-T / D1CVA-KR-T CO M7 - - 2,5 ÷ 7 220 EV32
D1EVA-KZR-T / D1CVA-KZR-T CO M7 M5 2,5 ÷ 7 -0,9 ÷ 10 220 EV33
D1EVA-NR-T / D1CVA-NR-T CP M7 - - 2,5 ÷ 7 220 EV36
D1EVA-NZR-T / D1CVA-NZR-T CP M7 M5 2,5 ÷ 7 -0,9 ÷ 10 220 EV38


We think you are in United States.
Update your location?