text.skipToContent text.skipToNavigation

Modules electrical

The supply includes:
2x tie-rods
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Analog Input Module Mod. ME4-C000-AL and ME4-C000-AT

The Analog Input Module can be connected at the left of the CPU module and can be placed in any order with other input/output devices. It is possible to configure every analog input as differential input 0-10V, ±10V, 0-20mA, 4-20mA, ±20mA with a resolution up to 16 bit.

External voltage of 24 V is available to supply the sensor connected (max 0,25A/channel). The output is protected against short-circuit.

The module is equipped with diagnostics (Status) and is available both in the version with two M12 connectors with 5 contacts, and in terminal block version with Push-in spring connection.



Mod. Coding reference Numbers of analog inputs Connection Number of connectors Dimensions Signalling Sensor supply Overvoltage protection Absorption Protection class Operating temperature Weight
ME4-C000-AL C 2 (Config. 0-10V,±10V,0- 20mA,4-20mA,±20mA) M12 A 5-pin female 2 122x35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 20 mA IP65 0 ÷ 50°C 110 g
ME4-C000-AT D 2 (Config. 0-10V,±10V,020mA,4-20mA,±20mA) Terminal block 5-pin (Push-in) 2 122x35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 20 mA IP20 0 ÷ 50°C 110 g


Analog Input Module Mod. ME4-C000-AL and ME4-C000-AT

The Analog Input Module can be connected at the left of the CPU module and can be placed in any order with other input/output devices. It is possible to configure every analog input as differential input 0-10V, ±10V, 0-20mA, 4-20mA, ±20mA with a resolution up to 16 bit.

External voltage of 24 V is available to supply the sensor connected (max 0,25A/channel). The output is protected against short-circuit.

The module is equipped with diagnostics (Status) and is available both in the version with two M12 connectors with 5 contacts, and in terminal block version with Push-in spring connection.



Mod. Coding reference Numbers of analog inputs Connection Number of connectors Dimensions Signalling Sensor supply Overvoltage protection Absorption Protection class Operating temperature Weight
ME4-C000-AL C 2 (Config. 0-10V,±10V,0- 20mA,4-20mA,±20mA) M12 A 5-pin female 2 122x35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 20 mA IP65 0 ÷ 50°C 110 g
ME4-C000-AT D 2 (Config. 0-10V,±10V,020mA,4-20mA,±20mA) Terminal block 5-pin (Push-in) 2 122x35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 20 mA IP20 0 ÷ 50°C 110 g


Analog Input Module Mod. ME4-C000-AL and ME4-C000-AT

The Analog Input Module can be connected at the left of the CPU module and can be placed in any order with other input/output devices. It is possible to configure every analog input as differential input 0-10V, ±10V, 0-20mA, 4-20mA, ±20mA with a resolution up to 16 bit.

External voltage of 24 V is available to supply the sensor connected (max 0,25A/channel). The output is protected against short-circuit.

The module is equipped with diagnostics (Status) and is available both in the version with two M12 connectors with 5 contacts, and in terminal block version with Push-in spring connection.



Mod. Coding reference Numbers of analog inputs Connection Number of connectors Dimensions Signalling Sensor supply Overvoltage protection Absorption Protection class Operating temperature Weight
ME4-C000-AL C 2 (Config. 0-10V,±10V,0- 20mA,4-20mA,±20mA) M12 A 5-pin female 2 122x35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 20 mA IP65 0 ÷ 50°C 110 g
ME4-C000-AT D 2 (Config. 0-10V,±10V,020mA,4-20mA,±20mA) Terminal block 5-pin (Push-in) 2 122x35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 20 mA IP20 0 ÷ 50°C 110 g


Analog Input Module Mod. ME4-C000-AL and ME4-C000-AT

The Analog Input Module can be connected at the left of the CPU module and can be placed in any order with other input/output devices. It is possible to configure every analog input as differential input 0-10V, ±10V, 0-20mA, 4-20mA, ±20mA with a resolution up to 16 bit.

External voltage of 24 V is available to supply the sensor connected (max 0,25A/channel). The output is protected against short-circuit.

The module is equipped with diagnostics (Status) and is available both in the version with two M12 connectors with 5 contacts, and in terminal block version with Push-in spring connection.



Mod. Coding reference Numbers of analog inputs Connection Number of connectors Dimensions Signalling Sensor supply Overvoltage protection Absorption Protection class Operating temperature Weight
ME4-C000-AL C 2 (Config. 0-10V,±10V,0- 20mA,4-20mA,±20mA) M12 A 5-pin female 2 122x35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 20 mA IP65 0 ÷ 50°C 110 g
ME4-C000-AT D 2 (Config. 0-10V,±10V,020mA,4-20mA,±20mA) Terminal block 5-pin (Push-in) 2 122x35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 20 mA IP20 0 ÷ 50°C 110 g


Analog Input Module Mod. ME4-C000-AL and ME4-C000-AT

The Analog Input Module can be connected at the left of the CPU module and can be placed in any order with other input/output devices. It is possible to configure every analog input as differential input 0-10V, ±10V, 0-20mA, 4-20mA, ±20mA with a resolution up to 16 bit.

External voltage of 24 V is available to supply the sensor connected (max 0,25A/channel). The output is protected against short-circuit.

The module is equipped with diagnostics (Status) and is available both in the version with two M12 connectors with 5 contacts, and in terminal block version with Push-in spring connection.



Mod. Coding reference Numbers of analog inputs Connection Number of connectors Dimensions Signalling Sensor supply Overvoltage protection Absorption Protection class Operating temperature Weight
ME4-C000-AL C 2 (Config. 0-10V,±10V,0- 20mA,4-20mA,±20mA) M12 A 5-pin female 2 122x35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 20 mA IP65 0 ÷ 50°C 110 g
ME4-C000-AT D 2 (Config. 0-10V,±10V,020mA,4-20mA,±20mA) Terminal block 5-pin (Push-in) 2 122x35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 20 mA IP20 0 ÷ 50°C 110 g


Analog Input Module Mod. ME4-C000-AL and ME4-C000-AT

The Analog Input Module can be connected at the left of the CPU module and can be placed in any order with other input/output devices. It is possible to configure every analog input as differential input 0-10V, ±10V, 0-20mA, 4-20mA, ±20mA with a resolution up to 16 bit.

External voltage of 24 V is available to supply the sensor connected (max 0,25A/channel). The output is protected against short-circuit.

The module is equipped with diagnostics (Status) and is available both in the version with two M12 connectors with 5 contacts, and in terminal block version with Push-in spring connection.



Mod. Coding reference Numbers of analog inputs Connection Number of connectors Dimensions Signalling Sensor supply Overvoltage protection Absorption Protection class Operating temperature Weight
ME4-C000-AL C 2 (Config. 0-10V,±10V,0- 20mA,4-20mA,±20mA) M12 A 5-pin female 2 122x35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 20 mA IP65 0 ÷ 50°C 110 g
ME4-C000-AT D 2 (Config. 0-10V,±10V,020mA,4-20mA,±20mA) Terminal block 5-pin (Push-in) 2 122x35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 20 mA IP20 0 ÷ 50°C 110 g


We think you are in United States.
Update your location?