Digital power Output Module Mod. ME4-0008-DC, ME4-0008-DL and ME4-0016-DT
Modules electrical
2x tie-rods
Digital power Output Module Mod. ME4-0008-DC, ME4-0008-DL and ME4-0016-DT
The Digital Output Module is connected on the left side of the Multi-serial module and can be positioned as desired with other both Digital and Analog I/O devices. Available in three versions:
- 8 M8 3 pin connectors
- 4 M2 connectors - (Push-In) terminal block for the connection of 16 Outputs (8+8). The wire connection part is removable from the Module.
For all versions, the outputs can be configured as PNP or NPN by means of a software UVIX (the standard version is configured as PNP). The 8 output M8 version can supply 24W and is supplied directly by the valve island. In the terminal block version, the power supply must always be supplied externally with 12-32V voltages, on the 2-pole connector. A maximum absorption of 48 W is possible. The Module is equipped with diagnostics (Status).
Mod. | Coding reference | N° of digital outputs | Connection | Number of connectors | Dimensions | Signalling | Supply outputs | Max. current per module | Max. power per digital output | Type of signal | Protection class | Operating temperature | Weight |
ME4-0008-DC | Q | 8 | M8 3-pin female | 8 | 122x35,6 mm | 8 yellow led 1 red led | 24 V DC | 24 W | 3 W | NPN/PNP | IP65 | 0 ÷ 50°C | 100 g |
ME4-0008-DL | Y | 8 | M12 5-pin female | 4 | 122x35,6 mm | 4 yellow led 1 red led | 24 V DC | 24 W | 3 W | NPN/PNP | IP65 | 0 ÷ 50°C | 100 g |
ME4-0016-DT | R | 16 | 2 terminal blocks 24-pin (Push-in) | - | 122x35,6 mm | 8 yellow led 1 red led | 12-32 V DC | 48 W | 3 W | NPN/PNP | IP20 | 0 ÷ 50°C | 100 g |
Digital power Output Module Mod. ME4-0008-DC and ME4-0016-DT
The digital output module is connected on the left side of the Multi-serial module and can be positioned as desired with other both Digital and Analog I/O devices. Available in two versions:
- 8 M8 3 pin connectors
- (Push-In) Terminal block for the connection of 16 outputs (8+8). The wire connection part is removable from the module.
For both versions, the outputs can be configured as PNP or NPN by means of a software UVIX. (the standard version is configured as PNP) The 8 output M8 version can supply 24W and is supplied directly by the valve island. In the terminal block version, the power supply must always be supplied externally with 12-32V voltages, on the 2-pole connector. A maximum absorption of 48 W is possible. The module is equipped with diagnostics (Status).
Mod. | Coding reference | N° of digital outputs | Connection | Number of connectors | Dimensions | Signalling | Supply outputs | Max. current per module | Max. power per digital output | Type of signal | Protection class | Operating temperature | Weight |
ME4-0008-DC | Q | 8 | M8 3-pin female | 8 | 122 x 35,6 mm | 8 yellow led 1 red led | 24 V DC | 24 W | 3 W | NPN/ PNP | IP65 | 0 ÷ 50°C | 100 g |
ME4-0016-DT | R | 16 | 2 terminal blocks 24-pin (Push-in) | - | 122 x 35,6 mm | 8 yellow led 1 red led | 12-32 V DC | 48 W | 3 W | NPN/ PNP | IP20 | 0 ÷ 50°C | 100 g |
Digital power Output Module Mod. ME4-0008-DC, ME4-0008-DL and ME4-0016-DT
The Digital Output Module is connected on the left side of the Multi-serial module and can be positioned as desired with other both Digital and Analog I/O devices. Available in three versions:
- 8 M8 3 pin connectors
- 4 M2 connectors - (Push-In) terminal block for the connection of 16 Outputs (8+8). The wire connection part is removable from the Module.
For all versions, the outputs can be configured as PNP or NPN by means of a software UVIX (the standard version is configured as PNP). The 8 output M8 version can supply 24W and is supplied directly by the valve island. In the terminal block version, the power supply must always be supplied externally with 12-32V voltages, on the 2-pole connector. A maximum absorption of 48 W is possible. The Module is equipped with diagnostics (Status).
Mod. | Coding reference | N° of digital outputs | Connection | Number of connectors | Dimensions | Signalling | Supply outputs | Max. current per module | Max. power per digital output | Type of signal | Protection class | Operating temperature | Weight |
ME4-0008-DC | Q | 8 | M8 3-pin female | 8 | 122x35,6 mm | 8 yellow led 1 red led | 24 V DC | 24 W | 3 W | NPN/PNP | IP65 | 0 ÷ 50°C | 100 g |
ME4-0008-DL | Y | 8 | M12 5-pin female | 4 | 122x35,6 mm | 4 yellow led 1 red led | 24 V DC | 24 W | 3 W | NPN/PNP | IP65 | 0 ÷ 50°C | 100 g |
ME4-0016-DT | R | 16 | 2 terminal blocks 24-pin (Push-in) | - | 122x35,6 mm | 8 yellow led 1 red led | 12-32 V DC | 48 W | 3 W | NPN/PNP | IP20 | 0 ÷ 50°C | 100 g |
Digital power Output Module Mod. ME4-0008-DC, ME4-0008-DL and ME4-0016-DT
The Digital Output Module is connected on the left side of the Multi-serial module and can be positioned as desired with other both Digital and Analog I/O devices. Available in three versions:
- 8 M8 3 pin connectors
- 4 M2 connectors - (Push-In) terminal block for the connection of 16 Outputs (8+8). The wire connection part is removable from the Module.
For all versions, the outputs can be configured as PNP or NPN by means of a software UVIX (the standard version is configured as PNP). The 8 output M8 version can supply 24W and is supplied directly by the valve island. In the terminal block version, the power supply must always be supplied externally with 12-32V voltages, on the 2-pole connector. A maximum absorption of 48 W is possible. The Module is equipped with diagnostics (Status).
Mod. | Coding reference | N° of digital outputs | Connection | Number of connectors | Dimensions | Signalling | Supply outputs | Max. current per module | Max. power per digital output | Type of signal | Protection class | Operating temperature | Weight |
ME4-0008-DC | Q | 8 | M8 3-pin female | 8 | 122x35,6 mm | 8 yellow led 1 red led | 24 V DC | 24 W | 3 W | NPN/PNP | IP65 | 0 ÷ 50°C | 100 g |
ME4-0008-DL | Y | 8 | M12 5-pin female | 4 | 122x35,6 mm | 4 yellow led 1 red led | 24 V DC | 24 W | 3 W | NPN/PNP | IP65 | 0 ÷ 50°C | 100 g |
ME4-0016-DT | R | 16 | 2 terminal blocks 24-pin (Push-in) | - | 122x35,6 mm | 8 yellow led 1 red led | 12-32 V DC | 48 W | 3 W | NPN/PNP | IP20 | 0 ÷ 50°C | 100 g |
Digital power Output Module Mod. ME4-0008-DC, ME4-0008-DL and ME4-0016-DT
The Digital Output Module is connected on the left side of the Multi-serial module and can be positioned as desired with other both Digital and Analog I/O devices. Available in three versions:
- 8 M8 3 pin connectors
- 4 M2 connectors - (Push-In) terminal block for the connection of 16 Outputs (8+8). The wire connection part is removable from the Module.
For all versions, the outputs can be configured as PNP or NPN by means of a software UVIX (the standard version is configured as PNP). The 8 output M8 version can supply 24W and is supplied directly by the valve island. In the terminal block version, the power supply must always be supplied externally with 12-32V voltages, on the 2-pole connector. A maximum absorption of 48 W is possible. The Module is equipped with diagnostics (Status).
Mod. | Coding reference | N° of digital outputs | Connection | Number of connectors | Dimensions | Signalling | Supply outputs | Max. current per module | Max. power per digital output | Type of signal | Protection class | Operating temperature | Weight |
ME4-0008-DC | Q | 8 | M8 3-pin female | 8 | 122x35,6 mm | 8 yellow led 1 red led | 24 V DC | 24 W | 3 W | NPN/PNP | IP65 | 0 ÷ 50°C | 100 g |
ME4-0008-DL | Y | 8 | M12 5-pin female | 4 | 122x35,6 mm | 4 yellow led 1 red led | 24 V DC | 24 W | 3 W | NPN/PNP | IP65 | 0 ÷ 50°C | 100 g |
ME4-0016-DT | R | 16 | 2 terminal blocks 24-pin (Push-in) | - | 122x35,6 mm | 8 yellow led 1 red led | 12-32 V DC | 48 W | 3 W | NPN/PNP | IP20 | 0 ÷ 50°C | 100 g |
Digital power Output Module Mod. ME4-0008-DC, ME4-0008-DL and ME4-0016-DT
The Digital Output Module is connected on the left side of the Multi-serial module and can be positioned as desired with other both Digital and Analog I/O devices. Available in three versions:
- 8 M8 3 pin connectors
- 4 M2 connectors - (Push-In) terminal block for the connection of 16 Outputs (8+8). The wire connection part is removable from the Module.
For all versions, the outputs can be configured as PNP or NPN by means of a software UVIX (the standard version is configured as PNP). The 8 output M8 version can supply 24W and is supplied directly by the valve island. In the terminal block version, the power supply must always be supplied externally with 12-32V voltages, on the 2-pole connector. A maximum absorption of 48 W is possible. The Module is equipped with diagnostics (Status).
Mod. | Coding reference | N° of digital outputs | Connection | Number of connectors | Dimensions | Signalling | Supply outputs | Max. current per module | Max. power per digital output | Type of signal | Protection class | Operating temperature | Weight |
ME4-0008-DC | Q | 8 | M8 3-pin female | 8 | 122x35,6 mm | 8 yellow led 1 red led | 24 V DC | 24 W | 3 W | NPN/PNP | IP65 | 0 ÷ 50°C | 100 g |
ME4-0008-DL | Y | 8 | M12 5-pin female | 4 | 122x35,6 mm | 4 yellow led 1 red led | 24 V DC | 24 W | 3 W | NPN/PNP | IP65 | 0 ÷ 50°C | 100 g |
ME4-0016-DT | R | 16 | 2 terminal blocks 24-pin (Push-in) | - | 122x35,6 mm | 8 yellow led 1 red led | 12-32 V DC | 48 W | 3 W | NPN/PNP | IP20 | 0 ÷ 50°C | 100 g |