text.skipToContent text.skipToNavigation
In-line

In-line

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
GB 040 03 D 0100
GB SERIES
040 SIZE:
040 = Ø40
060 = Ø60
080 = Ø80
120 = Ø120
03 REDUCTION RATIO:
03 i = 3
05 i = 5
07 i = 7
10 i = 10
D TYPE:
D = straight
A = angular
0100 PREPARATION OF THE MOTOR:
0100 = Brushless 100W (size 040 only)
0400 = Brushless 400W (size 060 only)
0750 = Brushless 750W (size 080 only)
1000 = Brushless 1000W (size 120 only)
0024 = Nema 24

Planetary gearboxes In-line



Mod. BACKLASH ØDSh7 LS ØDCh7 LC ØCC TC EA EB ØDG ØDM ØCM TM Weight (kg)
GB-040-03-D-0100 <15' 10 26 26 2 34 M4x6 67,5 40 40 8 45 M3x8 0,35
GB-040-03-D-0024 <15' 10 26 26 2 34 M4x6 67,5 60 40 8 66,7 M4x10 0,35
GB-060-03-D-0400 <10' 14 35 40 3 52 M5x8 78 60 60 14 70 M5x12 0,9
GB-060-03-D-0024 <10' 14 35 40 3 52 M5x8 71 60 60 8 66,7 M4x10 0,9
GB-080-03-D-0750 <7' 20 40 60 3 70 M6x10 103,5 80 80 19 90 M6x15 2,1
GB-080-03-D-0024 <7' 20 40 60 3 70 M6x10 93,5 80 80 8 66,7 M4x10 2,1
GB-120-03-D-1000 <7' 25 55 80 4 100 M10x16 136,5 130 130 24 145 M8x18 6



Mod. Nominal output torque (Nm) (A) Max output torque (Nm)(A)(B) Emergency output torque (Nm)(C) Max input speed (RPM) J (Kgcm²)
GB-040-03-D-0100 11 17,5 22,5 18000 0,027
GB-040-05-D-0100 14 22 36 18000 0,019
GB-040-07-D-0100 8,5 13,5 26 18000 0,015
GB-040-10-D-0100 5 8 27 18000 0,014
GB-040-03-D-0024 11 17,5 22,5 18000 0,027
GB-040-05-D-0024 14 22 36 18000 0,019
GB-040-07-D-0024 8,5 13,5 26 18000 0,015
GB-040-10-D-0024 5 8 27 18000 0,014
GB-060-03-D-0400 28 45 66 13000 0,128
GB-060-05-D-0400 40 64 80 13000 0,08
GB-060-07-D-0400 25 40 80 13000 0,069
GB-060-10-D-0400 15 24 80 13000 0,065
GB-060-03-D-0024 28 45 66 13000 0,128
GB-060-05-D-0024 40 64 80 13000 0,08
GB-060-07-D-0024 25 40 80 13000 0,069
GB-060-10-D-0024 15 24 80 13000 0,065
GB-080-03-D-0750 85 136 180 7000 0,654
GB-080-05-D-0750 110 176 220 7000 1,633
GB-080-07-D-0750 65 104 175 7000 0,423
GB-080-10-D-0750 38 61 200 7000 0,359
GB-080-03-D-0024 85 136 180 7000 0,654
GB-080-05-D-0024 110 176 220 7000 0,423
GB-080-07-D-0024 65 104 178 7000 0,379
GB-080-10-D-0024 38 61 200 7000 0,359
GB-120-03-D-1000 115 184 390 6500 2,361
GB-120-05-D-1000 195 312 500 6500 1,633
GB-120-07-D-1000 135 216 340 6500 1,463
GB-120-10-D-1000 95 152 480 6500 1,378
(A) Values refer to intermittent load, without rotation inversion, under ideal mounting and operating conditions. For further details, please contact service@camozzi.com
(B) Referred to 30,000 revolutions of the output shaft, under ideal mounting and operating conditions; see paragraph “How to calculate the life of the gearbox according to applied torque”. For further details, please contact service@camozzi.com
(C) Allowed for maximum 1000 times, under ideal mounting and operating conditions. For further details, please contact service@camozzi.com

We think you are in United States.
Update your location?