Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
GB | 040 | 03 | D | 0100 |
GB | SERIES |
040 |
SIZE: 040 = Ø40 060 = Ø60 080 = Ø80 120 = Ø120 |
03 |
REDUCTION RATIO: 03 i = 3 05 i = 5 07 i = 7 10 i = 10 |
D |
TYPE: D = straight A = angular |
0100 |
PREPARATION OF THE MOTOR: 0100 = Brushless 100W (size 040 only) 0400 = Brushless 400W (size 060 only) 0750 = Brushless 750W (size 080 only) 1000 = Brushless 1000W (size 120 only) 0024 = Nema 24 |
Planetary gearboxes Orthogonal
Mod. | BACKLASH | ØDSh7 | LS | ØDCh7 | LC | ØCC | TC | EA | EB | EC | ØDG | ØDM | ØCM | TM | Weight (kg) |
GB-040-03-A-0100 | <21' | 10 | 26 | 26 | 2 | 34 | M4x6 | 84 | 40 | 67 | 40 | 8 | 45 | M3x7 | 0,51 |
GB-040-03-A-0024 | <21' | 10 | 26 | 26 | 2 | 34 | M4x6 | 84 | 60 | 63 | 40 | 8 | 66,7 | M4x7 | 0,51 |
GB-060-03-A-0400 | <16' | 14 | 35 | 40 | 3 | 52 | M5x8 | 112 | 60 | 92,5 | 60 | 14 | 70 | M5x12 | 1,7 |
GB-060-03-A-0024 | <16' | 14 | 35 | 40 | 3 | 52 | M5x8 | 71 | 60 | 85,5 | 60 | 8 | 66,7 | M4x10 | 1,7 |
GB-080-03-A-0750 | <13' | 20 | 40 | 60 | 3 | 70 | M6x10 | 144 | 80 | 119,5 | 80 | 19 | 90 | M6x15 | 4,4 |
GB-080-03-A-0024 | <13' | 20 | 40 | 60 | 3 | 70 | M6x10 | 144 | 80 | 109,5 | 80 | 8 | 66,7 | M4x10 | 4,4 |
GB-120-03-A-1000 | <11' | 25 | 55 | 80 | 4 | 100 | M10x16 | 194,5 | 130 | 160,5 | 130 | 24 | 145 | M8x18 | 12 |
Mod. | Nominal output torque (Nm) (A) | Max output torque (Nm)(A)(B) | Emergency output torque (Nm)(C) | Max input speed (RPM) | J (Kgcm²) |
GB-040-03-A-0100 | 4,5 | 7 | 22,5 | 18000 | 0,049 |
GB-040-05-A-0100 | 7,5 | 12 | 35 | 18000 | 0,035 |
GB-040-07-A-0100 | 8,5 | 13,5 | 26 | 18000 | 0,033 |
GB-040-10-A-0100 | 5 | 8 | 25 | 18000 | 0,032 |
GB-040-03-A-0024 | 4,5 | 7 | 22,5 | 18000 | 0,049 |
GB-040-05-A-0024 | 7,5 | 12 | 35 | 18000 | 0,035 |
GB-040-07-A-0024 | 8,5 | 13,5 | 26 | 18000 | 0,033 |
GB-040-10-A-0024 | 5 | 8 | 25 | 18000 | 0,032 |
GB-060-03-A-0400 | 14 | 22 | 66 | 13000 | 0,357 |
GB-060-05-A-0400 | 24 | 38 | 80 | 13000 | 0,236 |
GB-060-07-A-0400 | 25 | 40 | 80 | 13000 | 0,225 |
GB-060-10-A-0400 | 15 | 24 | 70 | 13000 | 0,221 |
GB-060-03-A-0024 | 14 | 22 | 66 | 13000 | 0,357 |
GB-060-05-A-0024 | 24 | 38 | 80 | 13000 | 0,236 |
GB-060-07-A-0024 | 25 | 40 | 80 | 13000 | 0,225 |
GB-060-10-A-0024 | 15 | 24 | 70 | 13000 | 0,221 |
GB-080-03-A-0750 | 40 | 64 | 180 | 7000 | 1,273 |
GB-080-05-A-0750 | 67 | 107 | 220 | 7000 | 0,973 |
GB-080-07-A-0750 | 65 | 104 | 178 | 7000 | 0,929 |
GB-080-10-A-0750 | 38 | 61 | 170 | 7000 | 0,91 |
GB-080-03-A-0024 | 40 | 64 | 180 | 7000 | 1,273 |
GB-080-05-A-0024 | 67 | 107 | 220 | 7000 | 0,973 |
GB-080-07-A-0024 | 65 | 104 | 178 | 7000 | 0,929 |
GB-080-10-A-0024 | 38 | 61 | 170 | 7000 | 0,91 |
GB-120-03-A-1000 | 80 | 128 | 360 | 6500 | 2,846 |
GB-120-05-A-1000 | 130 | 208 | 500 | 6500 | 2,074 |
GB-120-07-A-1000 | 120 | 216 | 340 | 6500 | 1,905 |
GB-120-10-A-1000 | 95 | 152 | 430 | 6500 | 1,82 |
(B) Referred to 30,000 revolutions of the output shaft, under ideal mounting and operating conditions; see paragraph “How to calculate the life of the gearbox according to applied torque”. For further details, please contact service@camozzi.com
(C) Allowed for maximum 1000 times, under ideal mounting and operating conditions. For further details, please contact service@camozzi.com