text.skipToContent text.skipToNavigation
Series 7000 GRIPfit

Series 7000 GRIPfit

Equal junction elbow
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. W7555 OX1



Mod. A B G L L1 M T Weight [g]
W7555 4-4-OX1 4 4 9.2 21 7 17 16.5 2
W7555 6-6-OX1 6 6 11.4 23 8 19 17.5 4
W7555 8-8-OX1 8 8 13.7 25 9 21.5 18.5 5


We think you are in United States.
Update your location?