Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Magnetic proximity switch - CSD-D-334
Magnetic proximity switch - CSD-D-334-5
Magnetic proximity switch - CSD-D-364
Magnetic proximity switch - CSD-H-364
Magnetic proximity switch - CSD-H-334
Magnetic proximity switch - CSD-H-334-5
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
CGPM | - | 12 | - | L | - | NC | - | EX |
CGPM | SERIES | |
12 |
BORES: 12 16 25 35 45 |
|
L |
STROKE: = standard L = long stroke |
|
NC |
FUNCTIONING: = double acting NO = single acting, normally open NC = single acting, normally closed |
PNEUMATIC SYMBOLS PNZ1 PNZ3 PNZ2 |
EX | Add EX to order the certified ATEX version |
Mod. | Total closing gripping force at 6 bar (N) | Closing gripping force each jaw at 6 bar (N) | Total opening gripping force at 6 bar (N) | Opening gripping force each jaw at 6 bar (N) | Total stroke A (mm) | Open gripper B (mm) | C (mm) | Working pressure (bar) | Working temperature (°C) | Repeatability (mm) | Max use frequency (Hz) | Weight (kg) |
CGPM-16 | 124 | 62 | 124 | 62 | 8.7 | 51.7 | 49 | 2 ÷ 8 | 5 ÷ 60 | 0,02 | 4 | 0,120 |
CGPM-16-NC | 144 | 72 | 88 | 44 | 8.7 | 51.7 | 49 | 4 ÷ 8 | 5 ÷ 60 | 0,02 | 4 | 0,121 |
CGPM-16-NO | 88 | 44 | 144 | 72 | 8.7 | 51.7 | 49 | 4 ÷ 8 | 5 ÷ 60 | 0,02 | 4 | 0,121 |
CGPM-16L | 70 | 35 | 70 | 35 | 14 | 57.4 | 55 | 2 ÷ 8 | 5 ÷ 60 | 0,02 | 4 | 0,124 |
CGPM-16L-NC | 82 | 41 | 50 | 25 | 14 | 57.4 | 55 | 4 ÷ 8 | 5 ÷ 60 | 0,02 | 4 | 0,125 |
CGPM-16L-NO | 50 | 25 | 82 | 41 | 14 | 57.4 | 55 | 4 ÷ 8 | 5 ÷ 60 | 0,02 | 4 | 0.125 |