text.skipToContent text.skipToNavigation

C-31-63

Full screen
Your configuration

Rear female trunnion Mod. C

+ = add the stroke



Mod. Ø ØCD L C XD + MR F G CB UB HB
C-31-63 63 16 21 32 82 17 62 87 40 70 82


Rear female trunnion Mod. C

Material:
aluminium

Supplied with:
4x screws
1x clevis pin
1x centering pin
1x trunnion

+ = add the stroke



Mod. Ø ØCD L C XD + MR F G CB UB HB
C-31-32 32 10 13 21 66,5 11 32 50 26 45 54
C-31-40 40 12 16 25 70,5 13 42 60 28 52 62
C-31-50 50 12 16 27 72,5 13 50 68 32 60 70
C-31-63 63 16 21 32 82 17 62 87 40 70 82
C-31-80 80 16 23 36 92 17 82 102 50 90 102
C-31-100 100 20 26 41 107,5 21 103 128 60 110 126


Rear female trunnion Mod. C

Material:
aluminium

Supplied with:
4x screws
1x clevis pin
1x centering pin
1x trunnion

+ = add the stroke



Mod. Ø ØCD L C XD + MR F G CB UB HB
C-31-32 32 10 13 21 66,5 11 32 50 26 45 54
C-31-40 40 12 16 25 70,5 13 42 60 28 52 62
C-31-50 50 12 16 27 72,5 13 50 68 32 60 70
C-31-63 63 16 21 32 82 17 62 87 40 70 82
C-31-80 80 16 23 36 92 17 82 102 50 90 102
C-31-100 100 20 26 41 107,5 21 103 128 60 110 126


We think you are in United States.
Update your location?