text.skipToContent text.skipToNavigation

125-503-2

Full screen
Your configuration

Connectors Mod. 125 industrial std. 9,4 mm in-line cable



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-503-2 in-line moulded cable, with diode + Led black 24 V DC 2000 mm - 0,3 Nm


In-line connectors with cable Mod. 125-553

For size 16 mm only



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-553-2 in-line moulded cable, without electronics black - 2000 mm - 0,3 Nm
125-553-5 in-line moulded cable, without electronics black - 5000 mm - 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm in-line cable



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-503-2 in-line moulded cable, with diode + Led black 24 V DC 2000 mm - 0,3 Nm
125-503-5 in-line moulded cable, with diode + Led black 24 V DC 5000 mm - 0,3 Nm
125-553-2 in-line moulded cable, without electronics black - 2000 mm - 0,3 Nm
125-553-5 in-line moulded cable, without electronics black - 5000 mm - 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm in-line cable



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-503-2 in-line moulded cable, with diode + Led black 24 V DC 2000 mm - 0,3 Nm
125-503-5 in-line moulded cable, with diode + Led black 24 V DC 5000 mm - 0,3 Nm
125-553-2 in-line moulded cable, without electronics black - 2000 mm - 0,3 Nm
125-553-5 in-line moulded cable, without electronics black - 5000 mm - 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm in-line cable



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-503-2 in-line moulded cable, with diode + Led black 24 V DC 2000 mm - 0,3 Nm
125-503-5 in-line moulded cable, with diode + Led black 24 V DC 5000 mm - 0,3 Nm
125-553-2 in-line moulded cable, without electronics black - 2000 mm - 0,3 Nm
125-553-5 in-line moulded cable, without electronics black - 5000 mm - 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm in-line cable



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-503-2 in-line moulded cable, with diode + Led black 24 V DC 2000 mm - 0,3 Nm
125-503-5 in-line moulded cable, with diode + Led black 24 V DC 5000 mm - 0,3 Nm
125-553-2 in-line moulded cable, without electronics black - 2000 mm - 0,3 Nm
125-553-5 in-line moulded cable, without electronics black - 5000 mm - 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm in-line cable



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-503-2 in-line moulded cable, with diode + Led black 24 V DC 2000 mm - 0,3 Nm
125-503-5 in-line moulded cable, with diode + Led black 24 V DC 5000 mm - 0,3 Nm
125-553-2 in-line moulded cable, without electronics black - 2000 mm - 0,3 Nm
125-553-5 in-line moulded cable, without electronics black - 5000 mm - 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm in-line cable



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-503-2 in-line moulded cable, with diode + Led black 24 V DC 2000 mm - 0,3 Nm
125-503-5 in-line moulded cable, with diode + Led black 24 V DC 5000 mm - 0,3 Nm
125-553-2 in-line moulded cable, without electronics black - 2000 mm - 0,3 Nm
125-553-5 in-line moulded cable, without electronics black - 5000 mm - 0,3 Nm


In-line connectors with cable for “3” actuation



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-503-2 in-line moulded cable, with diode + Led black 24 V DC 2000 mm - 0,3 Nm
125-503-5 in-line moulded cable, with diode + Led black 24 V DC 5000 mm - 0,3 Nm
125-553-2 in-line moulded cable, without electronics black - 2000 mm - 0,3 Nm
125-553-5 in-line moulded cable, without electronics black - 5000 mm - 0,3 Nm


In-line connectors with cable for “3” actuation



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-503-2 in-line moulded cable, with diode + Led black 24 V DC 2000 mm - 0,3 Nm
125-503-5 in-line moulded cable, with diode + Led black 24 V DC 5000 mm - 0,3 Nm
125-553-2 in-line moulded cable, without electronics black - 2000 mm - 0,3 Nm
125-553-5 in-line moulded cable, without electronics black - 5000 mm - 0,3 Nm


We think you are in United States.
Update your location?