text.skipToContent text.skipToNavigation

125-800

Full screen
Your configuration

Connectors Mod. 125 industrial std. 9,4 mm

1 = 90° adjustable connector



Mod. Description Colour Working voltage Cable gland Tightening torque
125-800 connector, without electronics black - PG7 0,3 Nm


Connector Mod. 125-800 DIN 43650 pitch 9,4 mm

For size 16 mm only

1 = 90° adjustable connector



Mod. Description Colour Working voltage Cable gland Tightening torque
125-800 connector, without electronics black - PG7 0,3 Nm


Connector Mod. 125-800 DIN 43650 pin spacing 9,4 mm

1 = 90° adjustable connector



Mod.
125-800


Connectors Mod. 125 industrial std. 9,4 mm

1 = 90° adjustable connector



Mod. Description Colour Working voltage Cable gland Tightening torque
125-601 connector, diode + Led transparent 10/50 V DC PG7 0,3 Nm
125-701 connector, varistor + Led transparent 24 V AC/DC PG7 0,3 Nm
125-800 connector, without electronics black - PG7 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm

1 = 90° adjustable connector



Mod. Description Colour Working voltage Cable gland Tightening torque
125-601 connector, diode + Led transparent 10/50 V DC PG7 0,3 Nm
125-701 connector, varistor + Led transparent 24 V AC/DC PG7 0,3 Nm
125-800 connector, without electronics black - PG7 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm

1 = 90° adjustable connector



Mod. Description Colour Working voltage Cable gland Tightening torque
125-601 connector, diode + Led transparent 10/50 V DC PG7 0,3 Nm
125-701 connector, varistor + Led transparent 24 V AC/DC PG7 0,3 Nm
125-800 connector, without electronics black - PG7 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm

1 = 90° adjustable connector



Mod. Description Colour Working voltage Cable gland Tightening torque
125-601 connector, diode + Led transparent 10/50 V DC PG7 0,3 Nm
125-701 connector, varistor + Led transparent 24 V AC/DC PG7 0,3 Nm
125-800 connector, without electronics black - PG7 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm

1 = 90° adjustable connector



Mod. Description Colour Working voltage Cable gland Tightening torque
125-601 connector, diode + Led transparent 10/50 V DC PG7 0,3 Nm
125-701 connector, varistor + Led transparent 24 V AC/DC PG7 0,3 Nm
125-800 connector, without electronics black - PG7 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm

1 = 90° adjustable connector



Mod. Description Colour Working voltage Cable gland Tightening torque
125-601 connector, diode + Led transparent 10/50 V DC PG7 0,3 Nm
125-701 connector, varistor + Led transparent 24 V AC/DC PG7 0,3 Nm
125-800 connector, without electronics black - PG7 0,3 Nm


Connector Mod. 125-... for “3” actuation

1 = 90° adjustable connector



Mod. Description Colour Working voltage Cable gland Tightening torque
125-601 connector, diode + Led transparent 10/50 V DC PG7 0,3 Nm
125-701 connector, varistor + Led transparent 24 V AC/DC PG7 0,3 Nm
125-800 connector, without electronics black - PG7 0,3 Nm


Connector Mod. 125-... for “3” actuation

1 = 90° adjustable connector



Mod. Description Colour Working voltage Cable gland Tightening torque
125-601 connector, diode + Led transparent 10/50 V DC PG7 0,3 Nm
125-701 connector, varistor + Led transparent 24 V AC/DC PG7 0,3 Nm
125-800 connector, without electronics black - PG7 0,3 Nm


We think you are in United States.
Update your location?