text.skipToContent text.skipToNavigation

125-900

Full screen
Your configuration

Connectors Mod. 125 industrial std. 9,4 mm with cable

1 = 90° adjustable connector



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-900 pre-wired cable with voltage rectifier black 6 V - 110 V AC/DC 2000 mm PG7 0,3 Nm


Connector Mod. 125-550- DIN 43650 pitch 9,4 mm with cable

For size 16 mm only

1 = 90° adjustable connector



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-550-1 moulded cable, without electronics black - 1000 mm - 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm with cable

1 = 90° adjustable connector



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-501-2 moulded cable with diode + Led black 10/50 V DC 2000 mm - 0,3 Nm
125-550-1 moulded cable, without electronics black - 1000 mm - 0,3 Nm
125-601-2 pre-wired cable, diode + Led transparent 10/50 V DC 2000 mm PG7 0,3 Nm
125-571-3 moulded cable, varistor + Led black 24 V AC/DC 3000 mm - 0,3 Nm
125-900 pre-wired cable with voltage rectifier black 6 V - 110 V AC/DC 2000 mm PG7 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm with cable

1 = 90° adjustable connector



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-501-2 moulded cable with diode + Led black 10/50 V DC 2000 mm - 0,3 Nm
125-550-1 moulded cable, without electronics black - 1000 mm - 0,3 Nm
125-601-2 pre-wired cable, diode + Led transparent 10/50 V DC 2000 mm PG7 0,3 Nm
125-571-3 moulded cable, varistor + Led black 24 V AC/DC 3000 mm - 0,3 Nm
125-900 pre-wired cable with voltage rectifier black 6 V - 110 V AC/DC 2000 mm PG7 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm with cable

1 = 90° adjustable connector



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-501-2 moulded cable with diode + Led black 10/50 V DC 2000 mm - 0,3 Nm
125-550-1 moulded cable, without electronics black - 1000 mm - 0,3 Nm
125-601-2 pre-wired cable, diode + Led transparent 10/50 V DC 2000 mm PG7 0,3 Nm
125-571-3 moulded cable, varistor + Led black 24 V AC/DC 3000 mm - 0,3 Nm
125-900 pre-wired cable with voltage rectifier black 6 V - 110 V AC/DC 2000 mm PG7 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm with cable

1 = 90° adjustable connector



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-501-2 moulded cable with diode + Led black 10/50 V DC 2000 mm - 0,3 Nm
125-550-1 moulded cable, without electronics black - 1000 mm - 0,3 Nm
125-601-2 pre-wired cable, diode + Led transparent 10/50 V DC 2000 mm PG7 0,3 Nm
125-571-3 moulded cable, varistor + Led black 24 V AC/DC 3000 mm - 0,3 Nm
125-900 pre-wired cable with voltage rectifier black 6 V - 110 V AC/DC 2000 mm PG7 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm with cable

1 = 90° adjustable connector



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-501-2 moulded cable with diode + Led black 10/50 V DC 2000 mm - 0,3 Nm
125-550-1 moulded cable, without electronics black - 1000 mm - 0,3 Nm
125-601-2 pre-wired cable, diode + Led transparent 10/50 V DC 2000 mm PG7 0,3 Nm
125-571-3 moulded cable, varistor + Led black 24 V AC/DC 3000 mm - 0,3 Nm
125-900 pre-wired cable with voltage rectifier black 6 V - 110 V AC/DC 2000 mm PG7 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm with cable

1 = 90° adjustable connector



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-501-2 moulded cable with diode + Led black 10/50 V DC 2000 mm - 0,3 Nm
125-550-1 moulded cable, without electronics black - 1000 mm - 0,3 Nm
125-601-2 pre-wired cable, diode + Led transparent 10/50 V DC 2000 mm PG7 0,3 Nm
125-571-3 moulded cable, varistor + Led black 24 V AC/DC 3000 mm - 0,3 Nm
125-900 pre-wired cable with voltage rectifier black 6 V - 110 V AC/DC 2000 mm PG7 0,3 Nm


Connector Mod. 125-... pitch 9,4 mm with cable for “C” actuation

1 = 90° adjustable connector



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-501-2 moulded cable with diode + Led black 10/50 V DC 2000 mm - 0,3 Nm
125-550-1 moulded cable, without electronics black - 1000 mm - 0,3 Nm
1 = 90° adjustable connector

Connector Mod. 125-... pitch 9,4 mm with cable for “C” actuation

1 = 90° adjustable connector



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-501-2 moulded cable with diode + Led black 10/50 V DC 2000 mm - 0,3 Nm
125-550-1 moulded cable, without electronics black - 1000 mm - 0,3 Nm
1 = 90° adjustable connector

We think you are in United States.
Update your location?