text.skipToContent text.skipToNavigation

D43VA-GR-T

Type of manual override   With push and turn device
Name of Series   D
Component   Valve with threaded body
Actuation   Electric 15mm
Type of solenoid valve   2 x 3/2 NC,  2 x 3/2 NO
Size   25
Connections   Thread
Full screen
Your configuration

2x3/2-way solenoid valve - size 25

Connectors at the end of this section



Mod. Function Ports Pilot supply Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D43VA-GR-T 1x3/2 NC + 1x3/2 NO G3/8 - - 3,5 ÷ 10 1800 EV43


We think you are in United States.
Update your location?