text.skipToContent text.skipToNavigation

D43VA-AZR-T

Type of manual override   With push and turn device
Name of Series   D
Component   Valve with threaded body
Actuation   Electric 15mm
Type of solenoid valve   2 x 3/2 NO,  Solenoid valve with external servo-pilot supply
Size   25
Connections   Thread
Full screen
Your configuration

2x3/2-way solenoid valve - size 25

Connectors at the end of this section



Mod. Function Ports Pilot supply Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D43VA-AZR-T 2x3/2 N0 G3/8 M5 3,5 ÷ 10 -0,7 ÷ 10 1800 EV72


We think you are in United States.
Update your location?