text.skipToContent text.skipToNavigation

2901 1/8

Full screen
Your configuration

Silencers Series 2901



Mod. A D H L SW Max operating pressure (bar) Flow rate (Nl/min) Noise db (A)
2901 1/8 G1/8 15.3 5 12 14 10 700 76
* sintered bronze silencer element

Silencers Series 2901

SIL1



Mod. A D H L SW Max operating pressure (bar) Flow rate (NI/min) Noise db (A)
2901 1/4-17 G1/4 18.5 6 14 17 10 1000 78
2901 3/8 G3/8 23.5 7 16 22 10 1500 76
2901 1/2 G1/2 29.5 8 17.5 27 10 3400 86


We think you are in United States.
Update your location?