text.skipToContent text.skipToNavigation
Series 61

Series 61

Series
Accessories
  • 4
  • 5(current)
  • 6
127 Products found
Cylinder ser. 61 - 61M2P050A0200
Series 61
Cylinder ser. 61 - 61M2P050A0250
Series 61
Cylinder ser. 61 - 61M2P050A0300
Series 61
Cylinder ser. 61 - 61M2P050A0320
Series 61
Cylinder ser. 61 - 61M2P050A0350
Series 61
Cylinder ser. 61 - 61M2P050A0400
Series 61
Cylinder ser. 61 - 61M2P050A0500
Series 61
Cylinder ser. 61 - 61M2P050A0600
Series 61
Cylinder ser. 61 - 61M2P050A0700
Series 61
Cylinder ser. 61 - 61M2P063A0025
Series 61
Cylinder ser. 61 - 61M2P063A0040
Series 61
Cylinder ser. 61 - 61M2P063A0050
Series 61
  • 4
  • 5(current)
  • 6
Full screen
Your configuration
CODING EXAMPLE
61 M 2 P 050 A 0200
61 SERIES
M VERSION
M = standard, magnetic L = low friction, magnetic
2 OPERATION
1 = single-acting, front spring (ø 32 ± ø 100)
2 = double-acting, front and rear cushioned
3 = double-acting, no cushion
4 = double-acting, rear cushioned
5 = double-acting, front cushioned
6 = double-acting, through-rod, front and rear cushioned
7 = single-acting, through-rod
8 = double-acting, through-rod, no cushion
PNEUMATIC SYMBOLS
CS07
CD09
CD08
CD10
CD11
CD13
CS11
CD12
P MATERIALS
P = see the GENERAL DATA table on the previous page
R = stainless steel AISI 420B tie-rods, stainless steel AISI 303 tie-rod nuts, other materials (see the previous page)
C = rolled stainless steel AISI 303 piston rod, stainless steel AISI 304 piston rod nut
U = rolled stainless steel AISI 303 piston rod, AISI 304 piston-rod nut, AISI 420B tie-rods, AISI 303 tie-rod nuts
W = rolled stainless steel AISI 304 piston rod, AISI304 piston-rod nut, AISI 420B tie-rods, AISI 303 tie-rod nuts
Z = chrome plated stainless steel AISI 420B rod, stainless steel AISI 304 rod nut, stainless steel AISI 420B tie-rods,
stainless steel AISI 303 tie-rods nuts, seals for low temperature (-40°C), brass rod scraper
Y = chrome plated stainless steel AISI 420B rod, stainless steel AISI 304 rod nut, stainless steel AISI 420B tie-rods,
stainless steel AISI 303 tie-rods nuts, seals for low temperature (-50°C), brass rod scraper
050 BORE
032 = 32 mm - 040 = 40 mm - 050 = 50 mm - 063 = 63 mm - 080 = 80 mm - 100 = 100 mm - 125 = 125 mm
A CONSTRUCTION
A = standard with rod nut - RL = cylinder with rod lock
0200 STROKE (see the table)
= standard V = FKM rod seal N = tandem (pneumatic symbol: CD8T) R = NBR rod seal
W = all FKM seals +130°C C = PU coated cylinder. Colour: Grey* L = low friction version without rod seal (rear supply only) **
( _ _ _ ) = extended piston rod _ _ _ mm G = with brass rod scraper (chrome plated stainless steel AISI 420B rod, NBR rod seal)

* Version C: available on request. For further information, please contact our technical dept.
** The possibility to order the cylinder without piston rod seal, further reduces the friction force.
All double-acting cylinders are also available in the low friction version.

Cylinders Series 61

The single-acting cylinders, sizes ZJ and L2 are increased by 25 mm.

+ = add the stroke



Ø ØMM KK ØB PL L1 AM VA EE WH L2 + L3 ZJ + VD N R BG RT G TG E SW1 SW2 SW3 SW4 front/rear cushion stroke
32 12 M10x1,25 30 14 18 22 4 G1/8 26 94 5 120 5 26 13 16 M6 5 32,5 46 10 6 2 17 17 / 12
40 16 M12x1,25 35 15 21 24 4 G1/4 30 105 5 135 5 29 13,5 16 M6 5 38 55 13 6 2 19 20 / 17
50 20 M16x1,5 40 15 25 32 4 G1/4 37 106 5 143 6 29,5 16 16 M8 8 46,5 64,5 17 8 3 24 15 / 14
63 20 M16x1,5 45 21 26 32 4 G3/8 37 121 5 158 6 36,5 28 16 M8 8 56,5 75 17 8 3 24 17 / 16
80 25 M20x1,5 45 21 30 40 4 G3/8 46 128 0 174 7 36 30 19 M10 8 72 93 22 * 5 30 20 / 20
100 25 M20x1,5 55 23 35 40 4 G1/2 51 138 0 189 7 38,5 40 19,5 M10 8 89 110 22 * 5 30 21 / 19
125 32 M27x2 60 23,5 42 54 6 G1/2 65 160 6 225 8 43 50 23 M12 10,5 110 135 27 12 4 41 26 / 25
* = special key 80-62/8C (see accessories)

We think you are in United States.
Update your location?