Mini-handle valves
Series 2
Handle with incorporated micro valve 3/2 NC and NO
Handle with incorporated micro switch
Handle with incorporated micro switch
Manual handle with integrated pneumatic micro valve 3/2 or with an electrical micro switch with single pole changeover contacts.
Rugged construction particularly suited to be incorporated in to other equipment.
Rugged construction particularly suited to be incorporated in to other equipment.
Series
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | Poppet-type (closed centres) |
Valve group | Way/pos. 3/2 way NC and NO |
Nominal diameter | 2,5 mm |
Fixing | N°2 holes M5 |
Ports | Push in cartdrige Ø4 |
Installation | In any position |
Operating temperature | 0 ÷ +70°C (-20°C with dry air) |
Operating pressure | 2 ÷ 8 bar |
Nominal flow rate | Qn 60 Nl/min. (6 bar ∆ p1) |
Fluid | Filtered air, without lubrication. If lubricated air is used, it is recommended to use ISO VG32 oil. Once applied the lubrication should never be interrupted. |
Actuating force | at 6 bar 13N |
Construction | Switch device |
Electrical connections | 3 wires Ø external 2,2 mm internal section 0,5 length 30 cm NC = black wire NO = blue wire |
Fixing | N° 2 holes M5 |
Mounting | In any position |
Protection class | IP40 |
Activation stroke | 2 mm |
Actuating force | 5 N |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support