text.skipToContent text.skipToNavigation
Series ASX

Series ASX

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
AS X 2 1 W 015 G1 040 1 2
AS SERIES
X TYPE OF ACTUATOR
X = metal actuator
2 BODY MATERIAL
1 = 304 stainless steel (DN 100)
2 = 316 stainless steel (DN8 ÷ DN80)
1 NUMBER OF WAYS - FUNCTIONS
0 = 2/2-way NO
1 = 2/2-way NC
3 = 2/2-way DA (Double Acting)
W FLOW DIRECTION
W = under the seat (anti-water hammer)
Y = above the seat
015 NOMINAL DIAMETER
008 = DN 8
010 = DN 10
015 = DN 15
020 = DN 20
025 = DN 25
032 = DN 32
040 = DN 40
050 = DN 50
065 = DN 65
080 = DN 80
100 = DN 100 - only for flanged version with NC and DA function and pressure under the seat
G1 BODY CONNECTION
G1 = BSP thread DIN 228-1
T1 = BSPT thread DIN 2999-1
N1 = NPT thread ASME B1.20.1
H7 = welding ends DIN 11850-2 / DIN 11866-A
H8 = welding ends DIN 11850-3
K7 = tri-clamp ISO 2852
F2 = flange DIN 2543
040 ACTUATOR DIMENSION
040 = Ø40 mm
050 = Ø50 mm
063 = Ø63 mm
090 = Ø90 mm
125 = Ø125 mm
1 ACTUATOR MATERIAL
1 = 304 stainless steel
8 = aluminium
2 SEALS
2 = for standard temperatures -10 ÷ 180 °C
3 = for high temperatures 25 ÷ 220 °C
OPTIONS
= none
PS1 = NPN type proximity switch - NO contact - 10 ÷ 30 V DC power supply
PS2 = PNP type proximity switch - NC contact - 10 ÷ 30 V DC power supply
PS3 = PNP type proximity switch - NO contact - 10 ÷ 30 V DC power supply
PS4 = NPN type proximity switch - NC contact - 10 ÷ 30 V DC power supply
PS5 = SCR type proximity switch - NO contact - 20 ÷ 250 V AC power supply
PS6 = SCR type proximity switch - NC contact - 20 ÷ 250 V AC power supply
SL1 = stroke limiter for Ø50 - Ø63 mm actuators
SL2 = stroke limiter for Ø90 mm actuators
PI1 = position indicator for Ø40 - Ø50 - Ø63 - Ø90 mm actuators
PI2 = position indicator for Ø125 mm actuators

Series ASX angle seat valve - 2/2-way NC - pressure above the seat

The valves with flow direction above the seat are suitable for compressible fluids.

 

DRAWING LEGEND:
C = valve in closed position
O = valve in open position

VP14



Mod. Function dn Ports Orifice Ø (mm) Kv (m³/h) Differential pressure min ÷ max (bar) Minimum piloting pressure (bar) Actuator Ø (mm) Actuator material
ASX21-Y008*-04012 2/2 NC 8 1/4" 13 2,2 0 ÷ 16 3 ÷ 4,5 40 304 stainless steel
ASX21-Y008*-05012 2/2 NC 8 1/4" 13 2,2 0 ÷ 16 3 ÷ 3,5 50 304 stainless steel
ASX21-Y010*-04012 2/2 NC 10 3/8" 13 3,9 0 ÷ 16 3 ÷ 4,5 40 304 stainless steel
ASX21-Y010*-05012 2/2 NC 10 3/8" 13 3,9 0 ÷ 16 3 ÷ 3,5 50 304 stainless steel
ASX21-Y015*-04012 2/2 NC 15 1/2" 13 4.3 0 ÷ 16 3 ÷ 4.5 40 304 stainless steel
ASX21-Y015*-05012 2/2 NC 15 1/2" 13 4.3 0 ÷ 16 3 ÷ 3.5 50 304 stainless steel
ASX21-Y020*-05012 2/2 NC 20 3/4" 18 7.6 0 ÷ 16 3 ÷ 4 50 304 stainless steel
ASX21-Y025*-05012 2/2 NC 25 1" 24 15.8 0 ÷ 16 3 ÷ 4.5 50 304 stainless steel
ASX21-Y025*-06312 2/2 NC 25 1" 24 15.8 0 ÷ 16 3 ÷ 3.5 63 304 stainless steel
ASX21-Y032*-06312 2/2 NC 32 1 1/4" 31 26 0 ÷ 16 3 ÷ 5.5 63 304 stainless steel
ASX21-Y032*-09012 2/2 NC 32 1 1/4" 31 26 0 ÷ 16 3 ÷ 3.5 90 304 stainless steel
ASX21-Y040*-06312 2/2 NC 40 1 1/2" 35 32 0 ÷ 16 3 ÷ 6.5 63 304 stainless steel
ASX21-Y040*-09012 2/2 NC 40 1 1/2" 35 32 0 ÷ 16 3 ÷ 4 90 304 stainless steel
ASX21-Y050*-06312 2/2 NC 50 2" 45 52 0 ÷ 9 3 ÷ 7 63 304 stainless steel
ASX21-Y050*-09012 2/2 NC 50 2" 45 52 0 ÷ 16 3 ÷ 4.5 90 304 stainless steel
ASX21-Y050*-12582 2/2 NC 50 2" 45 52 0 ÷ 16 3 ÷ 4 125 Aluminium
ASX21-Y065*-09012 2/2 NC 65 2 1/2" 61 83.2 0 ÷ 10 3 ÷ 6 90 304 stainless steel
ASX21-Y065*-12582 2/2 NC 65 2 1/2" 61 83.2 0 ÷ 16 3 ÷ 4 125 Aluminium
ASX21-Y080*-12582 2/2 NC 80 3" 80 119 0 ÷ 12 3 ÷ 7 125 Auminium
The indicated models are suitable for operating temperatures from -10 to +180 °C. For higher temperatures, please see the CODING EXAMPLE.
* to complete the code add BODY CONNECTION.

We think you are in United States.
Update your location?