Solenoid valve - 3/2-way NC - 300 mm flying leads
Series W
Supplied with:
1x interface seal
2x M 3x20 screws for mounting on metal
2x Ø 3x23 screws for mounting on plastic
1x interface seal
2x M 3x20 screws for mounting on metal
2x Ø 3x23 screws for mounting on plastic
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
W | 0 | 00 | 3 | 0 | 3 | W | 2 | 3 |
W | SERIES |
0 |
BODY DESIGN 0 = single sub-base (only M5) or interface 1 = single manifold 2 = double manifold |
00 |
NUMBER OF POSITIONS 00 = ISO 15218 interface 01 = single base (M5 only) 02 ÷ 99 = manifold number of positions |
3 |
NUMBER OF WAYS - FUNCTIONS 0 = manifold or single sub-base 3 = 3/2-way - NC 4 = 3/2-way - NO 5 = 3/2-way - NC electric part revolved by 180° 6 = 3/2-way - NO electric part revolved by 180° |
0 |
VALVE PORTS 0 = ISO 15218 interface MANIFOLD PORTS for P - PL - PN - W Series 2 = M5 thread - front outlets 3 = tube Ø 3 mm fittings - front outlets 4 = tube Ø 4 mm fittings - front outlets 6 = M5 thread - bottom outlets 7 = tube Ø 3 mm fittings - bottom outlets 8 = tube Ø 4 mm fittings - bottom outlets |
3 |
ORIFICE DIAMETER 1 = Ø 0.8 mm 3 = Ø 1.5 mm 5 = Ø 1.1 mm - NC versions 6 = Ø 1.5 mm - NC versions with voltage tolerance -25% ÷ +10% 5 = Ø 0.9 mm - NO versions |
W |
MATERIALS E = PBT body - EPDM seals F = PBT body - FKM seals W = PBT body - NBR - FKM - PU seals |
2 |
ELECTRICAL CONNECTION 1 = 300 mm flying leads 2 = DIN EN 175 301-803-C (8 mm) |
3 |
VOLTAGE - POWER CONSUMPTION 2 = 12 V DC - 2 W 3 = 24 V DC - 1 W - NC Ø 0.8 mm version only 3 = 24 V DC - 2 W 4 = 48 V DC - 2 W |
FIXING = fixing screws for metal P = fixing screws for plastic |
|
OPTIONS: = standard OX1 = for use with oxygen (non volatile residual less than 550 mg/m²) OX2 = for use with oxygen (non volatile residual less than 33 mg/m²) |
Mod. | Function | Orifice Ø (mm) | kv (l/min) | Min÷max pressure (bar) | Power (W) |
W000-301-*13* | 3/2 NC | 0,8 | 0,21 | 0÷10 | 1 |
W000-305-*1* | 3/2 NC | 1,1 | 0,39 | 0÷10 | 2 |
W000-303-*1* | 3/2 NC | 1,5 | 0,54 | 0÷7 | 2 |
W000-306-*1* | 3/2 NC | 1,5 | 0,39 | 0÷3 | 2 |
W000-501-*13 | 3/2 NC | 0,8 | 0,21 | 0÷10 | 1 |
W000-505-*1* | 3/2 NC | 1,1 | 0,39 | 0÷10 | 2 |
W000-503-*1* | 3/2 NC | 1,5 | 0,54 | 0÷7 | 2 |
W000-506-*1* | 3/2 NC | 1,5 | 0,39 | 0÷3 | 2 |
W000-303-W12 | 3/2 NC | 1,5 | 0,54 | 1,5 | 2 |
W000-305-W12 | 3/2 NC | 1,1 | 0,39 | 0÷10 | 2 |
- MATERIALS
- VOLTAGE (see CODING EXAMPLE)
1-7/7 results