text.skipToContent text.skipToNavigation
MX SAFEMAX 系列

MX SAFEMAX 系列

电磁阀随附传感器和线圈
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
全屏
您的配置
MX 系列隔离三通阀代号 单阀
MX 2 3/8 V 1 LH 0 A B KK LH
MX 系列
2 规格
2 = G3/8 - G1/2 - G3/4
3 = G3/4 - G1
3/8 接口
3/8 = G3/8
1/2 = G1/2
3/4 = G3/4
1 = G1
V 隔离三通阀
1 控制方式
01 = 手控型(可锁)
16 = 电控型
17 = 电控型(外先导)
36 = 气控型
LH 气流流向
= 从左向右(标准)
LH = 从右向左
0 ACCESSORIES
0 = without silencer
1 = with silencer
A SENSOR
A = UL sensor, 2 mt cable
B = UL sensor, 5 mt cable
C = ATEX sensor, 2 mt cable

D = ATEX sensor, 5 mt cable
E = CE sensor M8 connector, 300 mm cable
B VERSION
A = Atex
B = UL
C = CE



sensor and version must comply with the same Standard / directive AB, BB - CA, DA - EC
KK MOUNTING
= without mounting accessories
Z = central wall clamps
Y= central wall brackets

HH = side quick clamps and flanges
JJ= side wall clamps and flanges
KK = side wall brackets and flanges
LH FLOW DIRECTION
= from left to right (standard)
LH = from right to left
MX 系列隔离三通阀代号 双阀
MX 2 - 1/2 - V 18 4 0 A B - KK - LH
MX SERIES
2 SIZE
1/2 PORT
1/2 =G1/2
V COMPONENT
V = 3/2 way valve
18 CONSTRUCTION
18 = internal servo-pilot with soft start valve
19 = external servo-pilot with soft start valve
4 CHANNEL
4 = double
0 ACCESSORIES
0 = without silencer
1 = with silencer
A SENSOR
A = UL sensor, 2 mt cable
B = UL sensor, 5 mt cable
C = ATEX sensor, 2 mt cable

D = sensore ATEX cavo 5mt
E = sensore CE connettore M8 cavo 300mm
B VERSION
A = Atex
B = UL
C = CE
sensor and version must comply with the same Standard / directive AB, BB - CA, DA - EC
KK MOUNTING
= without mounting accessories
Z = central wall clamps
Y= central wall brackets

HH = side quick clamps and flanges
JJ= side wall clamps and flanges
KK = side wall brackets and flanges
LH FLOW DIRECTION
= from left to right (standard)
LH = from right to left

MX SAFEMAX 双阀-尺寸 带软启动阀

* 连接仅适用于外部试用版



型号 L (mm) B (mm) Symbols
MX2-1/2-V184... 175 63 SF13 - SF15
MX2-1/2-V194... 180,5 69 SF14 - SF16


We think you are in United States.
Update your location?