text.skipToContent text.skipToNavigation

D23VA-BZR-T

手控装置   With push and turn device
系列名称   D
元件   Valve with threaded body
执行器   Electric 15mm
电磁阀类型   5/2 bistable,  Solenoid valve with external servo-pilot supply
规格   16
接口   Thread

5/2-way solenoid valve, bistable with 15 mm coil - size 16

Connectors at the end of this section



型号 Ports 先导接口 Pilot supply pressure (bar) Operating pressure (bar) 公称流量(Nl/min) 机能图符号
D23VA-BZR-T G1/4 M5 1,5 ÷ 10 -0,9 ÷ 10 950 EV26


We think you are in United States.
Update your location?