text.skipToContent text.skipToNavigation
Mod. CSG

Mod. CSG

Series
Accessories
10 Products found
Proximity switch ul _ - CSG-223-2-UL
Mod. CSG
Position sensor _ - CSG-223-5-UL
Mod. CSG
Position sensor _ - CSG-223-10-UL
Mod. CSG
Proximity switch ul _ - CSG-233-2-UL
Mod. CSG
Position sensor _ - CSG-233-5-UL
Mod. CSG
Position sensor _ - CSG-324-2-UL
Mod. CSG
Position sensor _ cpp - CSG-334-2-UL
Mod. CSG
Position sensor _ cpp - CSG-334-5-UL
Mod. CSG
Position sensor _ - CSG-534-2-UL
Mod. CSG
Position sensor _ - CSG-534-5-UL
Mod. CSG
Full screen
Your configuration
SERIES CST, CSV, CSH CODING EXAMPLE
CS T 2 2 0 N 5 EX
CS SERIES
T TYPE OF SLOT:
T = T-slot
V = V-slot
H = H-slot
2 OPERATION:
2 = Reed NO
3 = Magnetoresistive
4 = Reed NC
5 = Hall effect
2 CONNECTIONS:
2 = 2 wires (Reed only)
3 = 3 wires
5 = 2 wires with M8 connector (Reed only)
6 = 3 wires with M8 connector
0 POWER SUPPLY VOLTAGE:
0 = 10 ÷ 110 V DC; 10 ÷ 230 V AC (PNP)
1 = 30 ÷ 110 V DC; 30 ÷ 230 V AC (PNP)
2 = 3 wires cst (PNP)
3 = 10 ÷ 30 V AC/DC (PNP)
4 = 10 ÷ 27 V DC (PNP)
N NOTE (CST/CSV-250N only):
N = according to norm
5 LENGTH OF THE CABLE:
= 2m (CST and CSV only)
2 = 2m (CSH only)
5 = 5m
EX
SERIES CSB, CSC, CSD CODING EXAMPLE
SERIES CSG CODING EXAMPLE

Magnetic proximity switches, UL certified, T-slot, straight



Mod. Operation Connection Voltage Output Max. current Max Load Protection L = cable length (m) LED colour
CSG-223-2-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 2 Red
CSG-223-5-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 5 Red
CSG-223-10-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 10 Red
CSG-233-2-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 2 Yellow
CSG-233-5-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-233-10-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-324-2-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 2 Red
CSG-324-5-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 5 Red
CSG-334-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 2 Yellow
CSG-334-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 5 Yellow
CSG-534-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 2 Red
CSG-534-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 5 Red
Note for 2-wire switches Mod. CSG-223-2-UL, CSG-223-5-UL, CSG-324-2-UL, CSG-324-5-UL:
in case of polarity reversing the sensor will still be operating, but the LED diode won’t turn on.

Magnetic proximity switches, UL certified, T-slot, straight



Mod. Operation Connection Voltage Output Max. current Max Load Protection L = cable length (m) LED colour
CSG-223-2-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 2 Red
CSG-223-5-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 5 Red
CSG-223-10-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 10 Red
CSG-233-2-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 2 Yellow
CSG-233-5-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-233-10-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-324-2-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 2 Red
CSG-324-5-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 5 Red
CSG-334-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 2 Yellow
CSG-334-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 5 Yellow
CSG-534-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 2 Red
CSG-534-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 5 Red
Note for 2-wire switches Mod. CSG-223-2-UL, CSG-223-5-UL, CSG-324-2-UL, CSG-324-5-UL:
in case of polarity reversing the sensor will still be operating, but the LED diode won’t turn on.

Magnetic proximity switches, UL certified, T-slot, straight



Mod. Operation Connection Voltage Output Max. current Max Load Protection L = cable length (m) LED colour
CSG-223-2-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 2 Red
CSG-223-5-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 5 Red
CSG-223-10-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 10 Red
CSG-233-2-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 2 Yellow
CSG-233-5-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-233-10-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-324-2-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 2 Red
CSG-324-5-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 5 Red
CSG-334-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 2 Yellow
CSG-334-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 5 Yellow
CSG-534-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 2 Red
CSG-534-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 5 Red
Note for 2-wire switches Mod. CSG-223-2-UL, CSG-223-5-UL, CSG-324-2-UL, CSG-324-5-UL:
in case of polarity reversing the sensor will still be operating, but the LED diode won’t turn on.

Magnetic proximity switches, UL certified, T-slot, straight



Mod. Operation Connection Voltage Output Max. current Max Load Protection L = cable length (m) LED colour
CSG-223-2-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 2 Red
CSG-223-5-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 5 Red
CSG-223-10-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 10 Red
CSG-233-2-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 2 Yellow
CSG-233-5-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-233-10-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-324-2-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 2 Red
CSG-324-5-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 5 Red
CSG-334-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 2 Yellow
CSG-334-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 5 Yellow
CSG-534-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 2 Red
CSG-534-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 5 Red
Note for 2-wire switches Mod. CSG-223-2-UL, CSG-223-5-UL, CSG-324-2-UL, CSG-324-5-UL:
in case of polarity reversing the sensor will still be operating, but the LED diode won’t turn on.

Magnetic proximity switches, UL certified, T-slot, straight Mod. CSG



Mod. Operation Connection Voltage Output Protection
CSG-223-2-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1.8 W IP67
CSG-223-5-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1.8 W IP67
CSG-223-10-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1.8 W IP67
CSG-233-2-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67
CSG-233-5-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67
CSG-233-10-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67
CSG-324-2-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1.2 W IP67
CSG-324-5-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1.2 W IP67
CSG-334-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67
CSG-334-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67
CSG-534-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67
CSG-534-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67
Note for 2-wire switches Mod. CSG-223-2-UL, CSG-223-5-UL, CSG-324-2-UL, CSG-324-5-UL:
in case of polarity reversing the sensor will still be operating, but the LED diode won’t turn on.

We think you are in United States.
Update your location?