text.skipToContent text.skipToNavigation

27U2A63A0200

Operation   Double-acting
Name of Series   27
Stroke   200
Materials   Rolled stainless steel rod - stainless steel tube
Version   Rear endblock with upper round port for ø 20-25-32-40-50-63
Bore   63
Type of design   Standard
Accessories
Full screen
Your configuration

Cylinders (Ø 50, 63)

+ = add the stroke



Ø AM ØB BG BG1 ØD EE FB G KK ØMM(h9) PL RT ØRT1 SW TC TF VD WF XC +
50 23 28 12 8 52,5 G1\4 M6 22 M12x1,25 16 13 M10x1 12 13 49 28,5 2 13 97
63 30 35 12 9,5 65,5 G1\4 M8 22 M16x1,5 20 13 M12x1,5 14 17 62 35,5 2 13 99


We think you are in United States.
Update your location?