text.skipToContent text.skipToNavigation
Series MD

Series MD

Ports with interchangeable cartridges: threaded (1/8, 1/4, 3/8) or integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm.
Modular assembly
Bowl with technopolymer cover and bayonet-type mounting
The coalescing filter is a fine oil separator filter that removes the solids with dimensions from 0.1 to 5 µm and oil vapours with a concentration from 0.01 to 0.1 mg/m³. For a correct fucntioning they require a pre-filtering. Given the characteristic of this filter, it is recommended to replace the filter element at least every 12 months or 8000 working hours.

Thanks to the solution adopted for the pneumatic connection, it is possible to equip the same element with interchangeable cartridges that can either be threaded, or with an integrated super-rapid fitting, both types available in different sizes. Intermediate cartridges can be also integrated to join multiple functions or with derivation to draw air. An additional air intake, with the same characteristic of the outlet air, is available on the front side and on the rear one. This intake can be used by utilities with limited consumption.
Series
Accessories
1 Products found
Series MD
Construction Modular, compact with filtering element in BOROSILICATE
Materials See TABLE OF MATERIALS on the following page
Ports With interchangeable cartridges
1/8, 1/4 and 3/8 threaded or integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm
Condensate capacity 24 cm³
Fixing Vertical in-line;
wall-mounting by means of through holes in the body or with a support bracket
Operating temperature -5°C ÷ 50°C up to 16 bar
Condensate drain Semi-automatic manual, automatic protected depressurisation, direct G1/8 exhaust
Quality of delivered air according to ISO 8573-1:2010 Class 2.8.2 with 1 µm filtering element (pre-filtering with Class 6.8.4 is recommended)
Classe 1.8.1 with 0.01 µm filtering element (pre-filtering with Classe 2.8.2 is recommended)
Operating pressure 0.3 ÷ 16 bar
Nominal flow See FLOW DIAGRAMS on the following pages
Oil retain efficiency 99.80% (0.01µm) 97% (1µm)
Particles retain efficiency 99.99999% (0.01µm) 99.999% (1µm)
Fluid Compressed air
Full screen
Your configuration
Coding example
MD 1 - FC 0 0 0 - 1/8
MD SERIES
1 DIMENSION
1 = 42 mm
FC COALESCING FILTER
0 FILTERING ELEMENT (further details in the dedicated section)
0 = 0,01 µm
1 = 1 µm
0 DRAINING OF CONDENSATE
0 = semiautomatic-manual drain
5 = automatic drain, protected depressurisation
8 = direct G1/8 exhaust
0 VISUAL BLOCKAGE INDICATOR
0 = not present
1 = present
1/8 PORTS (IN - OUT)*
= without cartridges
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
6 = tube Ø6
8 = tube Ø8
10 = tube Ø10

* NOTE: if the inlet (IN) cartridge is different from the outlet (OUT) cartridge, both dimensions shall be indicated.
Example: MD1-FC000-1/4-10
We think you are in United States.
Update your location?