text.skipToContent text.skipToNavigation
Mod. MD1-A

Mod. MD1-A

The kit is supplied with:
2x integrated nickel-plated cartridges with super-rapid fitting
4x special white zinc-plated screws Ø4,5 TC/RC
Full screen
Your configuration

Integrated cartridges with super-rapid fitting Mod. MD1-A-...



Mod. A B C
MD1-A-6 Ø6 12,7 8,5
MD1-A-8 Ø8 14,2 10
MD1-A-10 Ø10 16,5 12,5
MD1-A04TF Ø1/4" 12,7 8,5
MD1-A-05TF Ø5/16" 14,2 10
MD1-A-06TF Ø3/8" 16,5 12,5


Integrated cartridges with super-rapid fitting



Mod. A B C
MD1-A-6 Ø6 12,7 8,5
MD1-A-8 Ø8 14,2 10
MD1-A-10 Ø10 16,5 12,5
MD1-A04TF Ø1/4" 12,7 8,5
MD1-A-05TF Ø5/16" 14,2 10
MD1-A-06TF Ø3/8" 16,5 12,5


Integrated cartridges with super-rapid fitting



Mod. A B C
MD1-A-6 Ø6 12,7 8,5
MD1-A-8 Ø8 14,2 10
MD1-A-10 Ø10 16,5 12,5
MD1-A04TF Ø1/4" 12,7 8,5
MD1-A-05TF Ø5/16" 14,2 10
MD1-A-06TF Ø3/8" 16,5 12,5


Integrated cartridges with super-rapid fitting Mod. MD1-A-...



Mod. A B C
MD1-A-6 Ø6 12,7 8,5
MD1-A-8 Ø8 14,2 10
MD1-A-10 Ø10 16,5 12,5
MD1-A04TF Ø1/4" 12,7 8,5
MD1-A-05TF Ø5/16" 14,2 10
MD1-A-06TF Ø3/8" 16,5 12,5


Integrated cartridges with super-rapid fitting Mod. MD1-A-...



Mod. A B C
MD1-A-6 Ø6 12,7 8,5
MD1-A-8 Ø8 14,2 10
MD1-A-10 Ø10 16,5 12,5
MD1-A04TF Ø1/4" 12,7 8,5
MD1-A-05TF Ø5/16" 14,2 10
MD1-A-06TF Ø3/8" 16,5 12,5


Integrated cartridges with super-rapid fitting Mod. MD1-A-...



Mod. A B C
MD1-A-6 Ø6 12,7 8,5
MD1-A-8 Ø8 14,2 10
MD1-A-10 Ø10 16,5 12,5
MD1-A04TF Ø1/4" 12,7 8,5
MD1-A-05TF Ø5/16" 14,2 10
MD1-A-06TF Ø3/8" 16,5 12,5


Integrated cartridges with super-rapid fitting Mod. MD1-A-...



Mod. A B C
MD1-A-6 Ø6 12,7 8,5
MD1-A-8 Ø8 14,2 10
MD1-A-10 Ø10 16,5 12,5
MD1-A04TF Ø1/4" 12,7 8,5
MD1-A-05TF Ø5/16" 14,2 10
MD1-A-06TF Ø3/8" 16,5 12,5


Integrated cartridges with super-rapid fitting Mod. MD1-A-...



Mod. A B C
MD1-A-6 Ø6 12,7 8,5
MD1-A-8 Ø8 14,2 10
MD1-A-10 Ø10 16,5 12,5
MD1-A04TF Ø1/4" 12,7 8,5
MD1-A-05TF Ø5/16" 14,2 10
MD1-A-06TF Ø3/8" 16,5 12,5


Integrated cartridges with super-rapid fitting Mod. MD1-A-...



Mod. A B C
MD1-A-6 Ø6 12,7 8,5
MD1-A-8 Ø8 14,2 10
MD1-A-10 Ø10 16,5 12,5
MD1-A04TF Ø1/4" 12,7 8,5
MD1-A-05TF Ø5/16" 14,2 10
MD1-A-06TF Ø3/8" 16,5 12,5


Integrated cartridges with super-rapid fitting Mod. MD1-A-...



Mod. A B C
MD1-A-6 Ø6 12,7 8,5
MD1-A-8 Ø8 14,2 10
MD1-A-10 Ø10 16,5 12,5
MD1-A04TF Ø1/4" 12,7 8,5
MD1-A-05TF Ø5/16" 14,2 10
MD1-A-06TF Ø3/8" 16,5 12,5


We think you are in United States.
Update your location?