text.skipToContent text.skipToNavigation
Series MD

Series MD

Ports with interchangeable cartridges: threaded (1/8, 1/4, 3/8) or integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm.
Modular assembly
Bowl with technopolymer cover and bayonet-type mounting
The Series MD air preparation product line is characterized by a modern and linear design as well as high performance.
The technopolymer structure has allowed to create a simplified, product, lightweight and robust at the same time.

Thanks to the solution adopted for the pneumatic connection, it is possible to equip the same element with interchangeable cartridges that can either be threaded, or with an integrated super-rapid fitting, both types available in different sizes. Intermediate cartridges can be also integrated to join multiple functions or with derivation to draw air.
An additional air intake, with the same characteristic of the outlet air, is available on the front side and on the rear one. This intake can be used by utilities with limited consumption.
Series
Accessories
2 Products found
Filter ser. md - MD1-F000
Series MD
Filter - MD1-F000-1/4
Series MD
Construction Modular, compact with filtering element in HDPE
Materials See TABLE OF MATERIALS on the following page
Ports With interchangeable cartridges: 1/8, 1/4 and 3/8 threaded or integrated with super-rapid fitting for tube with diameters of 6, 8 and 10 mm
Condensate capacity 24 cm³
Mounting In-line;
wall-mounting by means of through holes in the body or with a support bracket;
panel mounting
Operating temperature -5°C ÷ 50°C up to 16 bar (with the dew point of the fluid lower than 2°C at the min. working temperature)
Condensate drain Semi-automatic manual, automatic, protected depressurisation, direct G1/8 exhaust
Quality of delivered air according to ISO 8573-1:2010 Class 6.8.4 with 5 µm filtering element
Class 7.8.4 with 25 µm filtering element
Inlet pressure 0.3 ÷ 16 bar (with automatic drain 1 ÷ 9 bar)
Exit pressure See FLOW DIAGRAMS on the following pages
Nominal flow Compressed air
Full screen
Your configuration
Coding example
MD 1 - F 0 0 0 - 1/8
MD SERIES
1 DIMENSION
1 = 42 mm
F FILTER
0 FILTERING ELEMENT (further details in the dedicated section)
0 = 25 µm
1 = 5 µm
0 DRAINING OF CONDENSATE
0 = semiautomatic-manual drain
3 = automatic drain
5 = protected depressurisation
8 = direct G1/8 exhaust
0 VISUAL BLOCKAGE INDICATOR
0 = not present
1 = present
1/8 PORTS (IN - OUT)*
= without cartridges
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
6 = tube Ø6
8 = tube Ø8
10 = tube Ø10

* NOTE: if the inlet (IN) cartridge is different from the outlet (OUT) cartridge, both dimensions shall be indicated.
Example: MD1-F000-1/4-10
We think you are in United States.
Update your location?