text.skipToContent text.skipToNavigation
Series MD

Series MD

Ports with interchangeable cartridges: threaded (1/8, 1/4, 3/8) or integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm
Modular assembly
Bowl with technopolymer cover and bayonet-type mounting
The lubricator allows the nebulization of lubricating oil which is necessary to the functioning of components in specific conditions of use.

By means of a regulation screw the amount of oil can be properly adjusted in order to avoid unnecessary overdoses.
Construction modular, compact
Materials see TABLE OF MATERIALS on the following page
Ports with interchangeable cartridges: 1/8, 1/4 and 3/8 threaded or integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm
Oil capacity 40 cm³
Oil refilling even during use
Mounting in vertical position by means of through holes in the body
Operating temperature -5°C ÷ 50°C up to 16 bar
Oil for lubrication use ISO VG32 oils. Once applied, the lubrication should never be interrupted.
Operating pressure 0 ÷ 16 bar
Min. air consumption for lubrication at 1 bar 15 Nl/min
Min. air consumption for lubrication at 6 bar 25 Nl/min
Nominal flow see FLOW DIAGRAMS on the following pages
Fluid compressed air
Full screen
Your configuration
CODING EXAMPLE
MD 1 - L 00 1/8 -
MD SERIES
1 DIMENSION:
1 = 42 mm
L LUBRICATOR
00 DESIGN TYPE:
00 = oil mist with refill valve
10 = oil mist without refill valve
1/8 PORTS (IN - OUT)*:
= without ports
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
6 = tube Ø6
8 = tube Ø8
10 = tube Ø10

* NOTE: if the inlet (IN) cartridge is different from the outlet (OUT) cartridge, both dimensions shall be indicated.
Example: MD1-L00-1/4-1/8

Series MD lubricators - dimensions

LU0 = Lubricator



Mod. A B C E H I L M N O P R S T V Weight (kg)
MD1-L00 - G1/8 42 42 48,7 43 Ø4 75 162,2 88 45,2 74,2 113,5 34,6 9 0,2
MD1-L00-1/8 G1/8 G1/8 42 42 48,7 43 Ø4 75 162,2 88 45,2 74,2 113,5 34,6 9 0,2
MD1-L00-1/4 G1/4 G1/8 42 42 48,7 43 Ø4 75 162,2 88 45,2 74,2 113,5 34,6 9 0,2
MD1-L00-3/8 G3/8 G1/8 42 42 48,7 43 Ø4 75 162,2 88 45,2 74,2 113,5 34,6 9 0,2
MD1-L00-6 Ø6 G1/8 47 42 48,7 43 Ø4 75 162,2 88 45,2 74,2 113,5 34,6 9 0,2
MD1-L00-8 Ø8 G1/8 62 42 48,7 43 Ø4 75 162,2 88 45,2 74,2 113,5 34,6 9 0,2
MD1-L00-10 Ø10 G1/8 67 42 48,7 43 Ø4 75 162,2 88 45,2 74,2 113,5 34,6 9 0,2


We think you are in United States.
Update your location?