text.skipToContent text.skipToNavigation
Series 63 END LOCK

Series 63 END LOCK

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
63 M P 2 C 050 A 0400 FL W
63 SERIES
M VERSION
M = standard, magnetic
P CONSTRUCTION
P = profile
2 OPERATION
2 = double-acting
C CUSHIONING
C = cushioning on both sides
050 BORE
032 = 32 mm
040 = 40 mm
050 = 50 mm
063 = 63 mm
080 = 80 mm
100 = 100 mm
125 = 125 mm
A CONSTRUCTION
A = standard with rod nut
DC = back to back cylinder with DC accessory [X1/X2]

F = cylinder with centre trunnion
0400 STROKE
= standard
FL CONSTRUCTIVE TYPE
FL = Front lock (extended rod lock)
BL = Rear lock (retracted rod lock)
DL = front & rear lock
PNEUMATIC SYMBOLS
CD34
CD35
CD36
W TEMPERATURE RANGE*
= standard (-20°/+80°)
W = high temperatures (150°C)

Z = low temperatures (-40°C)
Y = low temperatures (-50°C)
CORROSION RESISTANCE*
= standard
C2 = treated end cap screws (profile) or AISI 303 tie-rod nuts and AISI 420B tie-rods (Ø 125)
C3 = C2 + AISI 316 rod nut, AISI 316 rod

C5 = C3 + end caps END LOCK with triple protection (only for constructive type FL and BL)
TYPE OF MANUAL UNLOCKING
= manual with M3 screw (not supplied)
T = manual with unhooking pin and protective cover
ROD VARIATIONS
= standard (male rod thread)
K = end caps without END LOCK with Kanigen treatment (only for lock type FL and BL, only for corrosion resistance category C2 and C3)
V = FKM rod seal
R = NBR rod seal

G = dusty and dirty environments (with metal scraper and chrome-plated AISI 420B rod)
B = cylinder with NBR bellow rod protection
(___) = extended rod___ mm
CERTIFICATIONS
EX = ATEX

END LOCK Cylinders with protective bellow



Ø Stroke WH AM KK MM P R DE SW1 SW2
32 0 ÷ 245 88 22 M10x1,25 12 25 G1/8 61 10 17
32 246 ÷ 490 132 22 M10x1,25 12 25 G1/8 61 10 17
40 0 ÷ 245 89 24 M12x1,25 16 26 G1/8 61 13 19
40 246 ÷ 490 133 24 M12x1,25 16 26 G1/8 61 13 19
50 0 ÷ 245 99 32 M16x1,5 20 30 G1/8 61 17 24
50 246 ÷ 490 143 32 M16x1,5 20 30 G1/8 61 17 24
63 0 ÷ 245 76 32 M16x1,5 20 16,5 G1/8 61 17 24
63 246 ÷ 490 120 32 M16x1,5 20 16,5 G1/8 61 17 24
80 0 ÷ 285 86 40 M20x1,5 25 11,5 G1/8 83 22 30
80 286 ÷ 570 139 40 M20x1,5 25 11,5 G1/8 83 22 30
100 0 ÷ 285 86 40 M20x1,5 25 12 G1/8 83 22 30
100 286 ÷ 570 139 40 M20x1,5 25 12 G1/8 83 22 30
125 0 ÷ 285 108 54 M27x2 32 30 G1/8 83 29 41
125 286 ÷ 570 161 54 M27x2 32 30 G1/8 83 29 41


We think you are in United States.
Update your location?