text.skipToContent text.skipToNavigation

W7545 8-6

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Fittings Mod. W7555 OX1



Mod. A B G L L1 M T Weight [g]
W7555 4-4-OX1 4 4 9.2 21 7 17 16.5 2
W7555 6-6-OX1 6 6 11.4 23 8 19 17.5 4
W7555 8-8-OX1 8 8 13.7 25 9 21.5 18.5 5


We think you are in United States.
Update your location?